FLIR DM66

TRMS Multimeter with VFD Mode

The DM66 digital multimeter is ideal for automation field service or electronics technicians, providing a comprehensive feature set including low impedance (LoZ) mode, frequency, diode, capacitance, and a Type K thermocouple input for temperature measurement. The multimeter combines rich features, precise measurements, and quality construction into a tool of exceptional value. Easy to use and built to last, the DM66 offers long-term stability for everyday use.

Your DMM for automation field service and electronics
Provides rich features for various electrical applications including AC/DC measurement, safe non-contact voltage detection, a flashing backlight, and audible indicator.
Navigate the meter’s on-screen menu system easily, and operate one-handed thanks to the compact design and easy-to-access buttons.
The DM66 is drop-tested, IP40 rated, and has a CAT IV-300V, CAT III-600V safety category rating to ensure safe and accurate operation.

Specifications

Highlighted
AC/DC Voltage Range: 600.0 V Basic Accuracy: ±1.0% / ±0.4%
AC/DC Amps Range: 10.00 A Basic Accuracy: ±1.5% / ±1.0%
Measurement & Analysis
AC/DC Amps Range: 10.00 A Basic Accuracy: ±1.5% / ±1.0%
AC/DC LoZ V Range: 600.0 V Basic Accuracy: ±2.0%
AC/DC mAmps Range: 600.0 mA Basic Accuracy: ±1.0% / ±0.7%
AC/DC microAmps Range: 6000 µA Basic Accuracy: ±1.5% / ±1.0%
AC/DC mVolt Range: 600.0 mV Basic Accuracy: ±1% / ±0.4%
AC/DC Voltage Range: 600.0 V Basic Accuracy: ±1.0% / ±0.4%
Capacitance Range: Basic Accuracy: 200.0 nF ±1.5% 200.0 µF ±1.5% 10 mF ±4.5% 10.00 mF ±5.0%
Continuity check Between 30 Ω and 480 Ω
Diode Test Range: 3.000 V Basic Accuracy: ±0.9%
Frequency Range Range: 50.00 kHz
Resistance Range: Basic Accuracy: 600.0 kΩ ±0.5% 6.00 MΩ ±0.3% 60.00 MΩ ±0.9%
Thermocouple –40 to 752.0°F DMM ± (1.0% + 3°F), –40 to 400°C DMM ± (1.0% + 1.5°C)
True RMS Yes
VFD AC Voltage Range: 600.0 V RMS Basic Accuracy: ±1.0%
Power
Auto Power Off Yes
Battery 3 AA batteries; optional TA04 Li-Poly rechargeable battery
Environmental & Certifications
Drop test 2 m
IP Rating IP40
Warranty Limited 3-Year

Accessories

Resources & Support

Datasheet

DM62-DM66 Datasheet

User Manual

DM6x Series User Manual UK

User Manual

DM6x Series User Manual

Brochure

Digital Multimeter Brochure

Warranty

FLIR Test & Measurement Limited 3-Year Warranty

Warranty

FLIR Test And Measurement Limited 3 Year Warranty US

Chat

Press the chat bubble in the bottom-right corner to connect with us instantly.

(When agents available)

Phone

International Line: 

(+1) 805 392 3775

Local Number:

(+61) 1800 413 988

Service, Repair and Calibration 

 

Asia Pacific

Service Center Contact
Phone
Request Service, Repair, or Calibration
Email Us
Australia +61 (0) 3 9550 2800

Submit an RMA

Email Us

China +86 (0) 21-5169-7628

Submit an RMA

Email Us

India Delhi +91 11 47212002

Submit an RMA

Email Us

India Faridabad +91 (129) 431-5031/32

Submit an RMA

Email Us

Japan 81-3-6721-6648

Submit an RMA

Email Us

Singapore +65 8787 0884

Submit an RMA

Email Us

South Korea (02)565-2724

Submit an RMA

Email Us

 

Europe

Service Center Contact
Phone
Request Service, Repair, or Calibration
Email Us
Belgium  +32 (0)56 363 041

Submit an RMA

Email Us

Estonia +3726063976

Submit an RMA

Email Us

Germany +49 (0) 69 95 00 900

Submit an RMA

Email Us

Italy +390294753491

Submit an RMA

Email Us

Sweden  +46 (0) 8 753 26 54

Submit an RMA

Email Us

United Arab Emirates +971 4 802 4999

Submit an RMA

Email Us

United Kingdom +44 (0)1732 220 011

Submit an RMA

Email Us

 

Americas

Service Center Contact
Phone
Request Service, Repair, or Calibration
Email Us
United States 

Toll Free: (+1) 866 477 3687

Local: (+1) 603 324 7600

Submit an RMA

Email Us

Canada 800 613 0507 Submit an RMA

Email us

South & Central America 0800 878 2486

Submit an RMA

Email us

Export Restrictions