Discontinued

FLIR DM90

TRMS Multimeter with Type K Temp

The DM90 is an affordable True RMS digital multimeter with a Type-K Thermocouple, an ideal tool for electricians, service technicians, and HVAC professionals to have on the job. With rich features including LoZ, VFD Mode and uA current measurement capability, the DM90 gives you trusted readings to troubleshoot and repair a wide range of electrical and electronic systems. The DM90 is shipped fully tested and calibrated, and with proper use, will provide years of reliable service.

The tool of choice for troubleshooting
Diagnose complex systems with True RMS, LoZ, VFD, and more. Assess temperatures up to 400°C (752°F) with the Type-K thermocouple.
Simplify your job with LED worklights, a customizable settings option menu, a digital LCD display, and on-screen programming menu navigation.
Made tough for protection against water (IP54 rating) and a 3-meter drop.

Specifications

Highlighted
Display Counts 6000.0
Measurement & Analysis
Capacitance Range: 10.00mF Basic Accuracy:1.9%
Category Rating CAT IV—600 V, CAT III—1000 V
Continuity check Range: 600.0 Ω Basic Accuracy: ±0.9%
Diode Test 1.500 ± (0.9% + 2D)
Display Counts 6000.0
Frequency Counter Range: 100.00 Hz Basic Accuracy: ±0.1%
Measuring Rate 3 samples per second
Resistance Range: 6.000 MΩ Basic Accuracy: ±0.9%
Temperature Type K thermocouple –40 to 400°C DMM ± (1.0% + 3°C)/ IGM ± (1.0% + 5°C)
Power
Battery life Alkaline ~110hrs, LithiumPolymer (Optional)~ 500hrs
Battery type 4x AAA
Maximum Voltage 1000 V DC or 1000 V AC RMS
General
Packaging Size 32 cm x 14 cm x 11 cm (12.6 in. x 5.5 in. x 4.3 in.)
Environmental & Certifications
Drop test 3M
IP Rating IP54
Warranty Limited lifetime warranty
Accessories
Accessories In the Box TA82 Premium Silicone Test Leads, TA84 Test Lead Storage/Tripod Accessory, TA70 CAT IV Insulated Alligator Probes (Slip On), TA60 Thermocouple Adapter with Type K Probe
Accessories Optional TA72 Universal Flex Current Probe Accessory 25cm (10"), TA74 Universal Flex Current Probe Accessory 45cm (18"), TA04-KIT Lithium Polymer Rechargeable Battery Kit, TA15 Soft Sided Carrying Case, TA52 Magnet Mount, TA50 Magnetic Hanging Strap, TA42 Belt Clip, TA10 Protective Case for FLIR DMMs, TA10-F Protective Case for FLIR DMMs and TA7X

Accessories

Resources & Support

User Manual

DM90 User Manual

Datasheet

DM90 And DM91 Datasheet

Warranty

FLIR Test And Measurement Limited Lifetime Warranty - US Only

Brochure

Digital Multimeter Brochure

Export Restrictions