Discontinued

FLIR DM91

Industrial TRMS Multimeter with Datalogging (Wireless)

The FLIR DM91 offers comprehensive features and durable design for quick and safe troubleshooting of electrical, electronic, and HVAC/R systems. Equipped with LoZ, VFD Mode, µA current measurement capability and more, the DM91 provides trusted results for the most accurate diagnosis of problems. The DM91 is enhanced with Bluetooth® technology to wirelessly connect via METERLiNK® to FLIR infrared cameras, or to mobile devices running the FLIR Tools™ app.

Your tool for field inspection, troubleshooting, and diagnostics
Diagnose complex systems with True RMS, LoZ, VFD, and more. Assess temperatures up to 400°C (752°F) with the Type-K thermocouple.
DM91 offers powerful LED worklights and flexible battery options; datalogging and storage allows you to document intermittent trends.
Bluetooth METERLiNK® allows you to wirelessly share readings with clients or embed data into FLIR thermal camera images.

Specifications

Highlighted
Display Counts 6000.0
Connectivity Bluetooth®
Measurement & Analysis
Capacitance Range: 10.00mF Basic Accuracy:1.9%
Category Rating CAT IV—600 V, CAT III—1000 V
Continuity check Range: 600.0 Ω Basic Accuracy: ±0.9%
Diode Test 1.500 ± (0.9% + 2D)
Display Counts 6000.0
Frequency Counter Range: 100.00 Hz Basic Accuracy: ±0.1%
Measuring Rate 3 samples per second
Resistance Range: 6.000 MΩ Basic Accuracy: ±0.9%
Temperature Type K thermocouple –40 to 400°C DMM ± (1.0% + 3°C)/ IGM ± (1.0% + 5°C)
Communication & Data Storage
Connectivity Bluetooth®
Data Storage with Recall, 1 file of 40k readings
Power
Battery life Alkaline ~110hrs, LithiumPolymer (Optional)~ 500hrs
Battery type 3x AA
Maximum Voltage 1000 V DC or 1000 V AC RMS
General
Packaging Size 32 cm x 14 cm x 11 cm (12.6 in. x 5.5 in. x 4.3 in.)
Environmental & Certifications
Drop test 3M
IP Rating IP40
Warranty Limited lifetime warranty
Accessories
Accessories In the Box TA82 Premium Silicone Test Leads, TA84 Test Lead Storage/Tripod Accessory, TA70 CAT IV Insulated Alligator Probes (Slip On), TA60 Thermocouple Adapter with Type K Probe
Accessories Optional TA72 Universal Flex Current Probe Accessory 25cm (10"), TA74 Universal Flex Current Probe Accessory 45cm (18"), TA04-KIT Lithium Polymer Rechargeable Battery Kit, TA15 Soft Sided Carrying Case, TA52 Magnet Mount, TA50 Magnetic Hanging Strap, TA42 Belt Clip, TA10 Protective Case for FLIR DMMs, TA10-F Protective Case for FLIR DMMs and TA7X

Accessories

Resources & Support

User Manual

DM91 User Manual

User Manual

DM91 User Manual UK

Datasheet

DM90 And DM91 Datasheet

Warranty

FLIR Imaging Test & Measurement Product 2-10 Limited Warranty

Warranty

FLIR Test And Measurement Limited 2-10 Year Warranty US

Brochure

Digital Multimeter Brochure

Warranty

FLIR Test And Measurement Limited Lifetime Warranty - US Only

Export Restrictions