Discontinued

Flir DM93

True RMS Industrial Multimeter

The FLIR DM93 world-class digital multimeter offers advanced variable frequency drive filtering to help you accurately analyze non-traditional sine waves and noisy signals. No matter what electrical challenge you're up against, the DM93's powerful lighting and durable design will make the job simple. The DM93 also features Bluetooth® technology to connect a compatible smartphone for remote viewing and sharing, as well as METERLiNK® technology to wirelessly embed electrical readings into radiometric infrared images on compatible FLIR thermal cameras.

Take the guesswork out of electrical troubleshooting
Provides advanced variable frequency drive filtering and dual display, True RMS voltage and current, and LoZ mode.
Offers LED worklights to eliminate the need for a flashlight, durable construction, a backlit display, and an analog bargraph.
Bluetooth® enables wireless data transfer and METERLiNK® technology embeds data into live and saved thermal images from Flir thermal cameras.

Specifications

Highlighted
Display Counts 40,000
Safety Category CAT IV-600V, CAT III-1000V
Measurement & Analysis
AC Current Range 10.000 A / Basic Accuracy ±1.0%
AC Voltage Range 1000.0 V / Basic Accuracy ±0.5%
Capacitance Range 40.00 mF / Basic Accuracy ±0.9%
Continuity Threshold Range 30 Ω / Basic Accuracy ±0.2%
DC Current Range 10.000 A / Basic Accuracy ±0.2%
DC Voltage Range 1000.0 V / Basic Accuracy ±0.5%
Diode Test Range 2 V / Basic Accuracy ±1.5%
Display Counts 40,000
Frequency Range 100.00 kHz / Basic Accuracy ±5 Digits
Resistance Range 40.00 MΩ / Basic Accuracy ±0.2%
Temperature Range -328 to 2192°F, -200 to 1200°C / Basic Accuracy ±1.0%
VFD Voltage Range 1000.0 V / Basic Accuracy ±0.5%
Communication & Data Storage
Bluetooth range max 32 ft (10 m)
Data Recording 20,000 Pts (125 days max)
Memory 99 internal storage locations
Power
Battery type 6 x AAA
General
Packaging Size 11 cm x 14 cm x 32 cm (4.3in. x 5.5in. x 12.6 in.)
Environmental & Certifications
Certifications CE, UL, FCC
IP Rating/Drop Test IP 54, 3 m (9.8 ft)
Safety Category CAT IV-600V, CAT III-1000V
Warranty Limited Lifetime

Accessories

Resources & Support

User Manual

DM93 User Manual US

Datasheet

DM92 DM93 Datasheet

Brochure

FLIR Global Oil and Gas Industry Brochure

Brochure

FLIR Renewable Energy Wind Power Brochure

Warranty

FLIR Test And Measurement Limited Lifetime Warranty - US Only

Brochure

Digital Multimeter Brochure

Chat

Press the chat bubble in the bottom-right corner to connect with us instantly.

(When agents available)

Phone

International Line: 

(+1) 805 392 3775

Local Number:

(+61) 1800 413 988

Service, Repair and Calibration

Service Center Contact
Phone
Request Service, Repair, or Calibration
Email Us
United States 

Toll Free: (+1) 866 477 3687

Local: (+1) 603 324 7600

Submit an RMA

Email Us

Canada 800 613 0507 Submit an RMA

Email us

South & Central America 0800 878 2486

Submit an RMA

Email us

Service Center Contact
Phone
Request Service, Repair, or Calibration
Email Us
Belgium  +32 (0)56 363 041

Submit an RMA

Email Us

Estonia +3726063976

Submit an RMA

Email Us

Germany +49 (0) 69 95 00 900

Submit an RMA

Email Us

Italy +390294753491

Submit an RMA

Email Us

Sweden  +46 (0) 8 753 26 54

Submit an RMA

Email Us

United Arab Emirates +971 4 802 4999

Submit an RMA

Email Us

United Kingdom +44 (0)1732 220 011

Submit an RMA

Email Us

Service Center Contact
Phone
Request Service, Repair, or Calibration
Email Us
Australia +61 (0) 3 9550 2800

Submit an RMA

Email Us

China +86 (0) 21-5169-7628

Submit an RMA

Email Us

India Delhi +91 11 47212002

Submit an RMA

Email Us

India Faridabad +91 (129) 431-5031/32

Submit an RMA

Email Us

Japan 81-3-6721-6648

Submit an RMA

Email Us

Singapore +65 8787 0884

Submit an RMA

Email Us

South Korea (02)565-2724

Submit an RMA

Email Us

Export Restrictions