Discontinued

Extech DV20

AC Voltage Detector/Flashlight

The Extech DV20 is a pocket-sized, non-contact Voltage Detector designed for quick voltage checks on live wires before testing. Other features of this detector are its LED flashlight for illuminating dimly lit areas, rugged, double molded housing, and CAT III-600V safety rating. Designed for use on 50/60 Hz circuits. Comes with two AAA batteries and user guide.

Specifications

General
Audible/Visible Indication Flashing LED
Built-In Flashlight Yes
Detection Distance <0.2"
Frequency Bandwidth 50/60Hz
Voltage Detection (Non-Contact) 100V to 600V AC
Additional Details
Certifications CE, UL
Power 2 × AAA (1.5V) batteries
Safety Category CATIII - 600V
Warranty 2 years

Resources & Support

Certification

Extech DV20 Declaration of Conformity

User Manual

Extech DV20 User Manual

Datasheet

Extech EA10 EA15 Datasheet

Datasheet

Extech DV20 Datasheet

Export Restrictions