Discontinued

Extech DV23

Non-Contact Voltage Detector

Use the Extech DV23 to quickly check for the presence of live wires before performing any electrical testing. Suitable for outlets or against wire insulation testing, this AC Voltage Detector can be used for non-contact detection of AC Voltage from 50 V to 600 V (50 Hz/60 Hz). Red LED indicates the presence of voltage. Comes with two AAA batteries.

Specifications

General
Audible/Visible Indication Beeper, flashing LED
Detection Distance <0.2"
Frequency Bandwidth 50/60Hz
Voltage Detection (Non-Contact) 50V to 600V AC
Additional Details
Certifications CE, UL
Dimensions 6.25 × 1" (159 × 25mm)
Power 2 × AAA (1.5V) batteries
Safety Category CATIV - 600V
Warranty 2 years
Weight 1.5oz (42g)

Resources & Support

Certification

Extech DV23 Declaration of Conformity

Datasheet

Extech DV23 Datasheet

User Manual

Extech DV23 User Manual

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.