Extech DV30

Non-Contact Adjustable AC Voltage Detector

The Extech DV30 is a Non-Contact AC Voltage Detector with an adjustable sensitivity to pinpoint voltage source. AC Voltage detection from 12 Volt to 600 VAC; CAT III-600 Volt safety rating. Complete with four LR44 button batteries and a pocket clip.

Specifications

General
Audible/Visible Indication Beeper, flashing LED
Frequency Bandwidth 50 to 500Hz
Sensitivity Adjustment Yes
Voltage Detection (Non-Contact) 12 to 600V AC
Additional Details
Certifications CE, UL
Dimensions 6.3 × 0.75 × 1" (155 × 28 × 25mm)
Power 4 × LR44 (1.5V) batteries
Safety Category CATIII - 600V
Warranty 2 years
Weight 2oz (42g)

Resources & Support

Datasheet

Extech DV30 Datasheet

User Manual

Extech DV30 User Manual

Export Restrictions

Cart

Added to cart