Discontinued

Extech DV40

AC Voltage Detector + IR Thermometer

Quickly check for the presence of live wires before testing. Suitable for outlets or against wire insulation testing. Model DV40 combines a CAT III-1000V voltage detector with a wide range from 50 to 1000 Volts with an infrared thermometer that can measure and display non-contact surface temperatures on the built-in LCD screen using a from -30°C to 230°C (-20°F to 445°F). 1:1 distance to target ratio. Includes 3 LR44 batteries.

Specifications

General
Audible/Visible Indication Flashing LED
Detection Distance <1"
Distance to Target Ratio 1:1
Emissivity 0.95, fixed
Frequency Bandwidth 50/60Hz
Temperature (IR) Basic Accuracy ±2% of reading or ±4˚F/2˚C (above 77°F); ±6˚F/3˚C (below 77°F); ±8˚F/4˚C (below -8°F)
Temperature (IR) Max Resolution 0.1°F/°C; 1°F/°C
Temperature [IR] -20 to 445 °F (-30 to 230 °C)
Voltage Detection (Non-Contact) 50 to 1000VAC
Additional Details
Certifications CE, ETL
Dimensions 6.25 × 1" (159 × 25mm)
Power 3 × LR44 (1.5V) batteries
Safety Category CATIII -1000V
Warranty 2 years
Weight 1.48oz (42g)

Resources & Support

Certification

Extech DV40 Declaration of Conformity

User Manual

Extech DV40 User Manual

Datasheet

Extech DV40 Datasheet

Export Restrictions