Extech DVA30

Non-Contact AC Voltage and Current Detector

The Extech DVA30 is the only two-in-one current/voltage detector designed for electrical testing. It detects AC voltage from 12 Volts to 600 V and AC current from 200 mA (0.2 in. distance) to large current flows, up to 1000 Amps, from a distance. Sensitivity adjustments increase or reduce sensor trigger threshold. Audible and visual indicators show the presence of current or voltage. The DVA30 can be used to trace concealed wires in walls and floors, identify hot wires, trace current flow behind walls, in conduits, through concrete, or underground. The sensitivity is high enough to trip on low voltage HVAC or similar signal levels. Complete with four LR44 button batteries and pocket clip.

Detects a range of voltage and current, with adjustable sensitivity
Non-contact AC current range from 200 mA to 1000 A and voltage range from 12 V to 600 VAC
Detects through shielded wires, conduit, and metal circuit breaker or junction boxes
Sensitivity adjustment to increase or reduce sensor trigger threshold

Specifications

General
Audible/Visible Indication Beeper, flashing LED
Current Detection (Non-Contact) 200mA to 1000A AC
Detection Distance 0.2"
Frequency Bandwidth 50 to 500Hz
Sensitivity Adjustment Yes
Voltage Detection (Non-Contact) 12 to 600V AC
Additional Details
Certifications CE, UL
Dimensions 7.6 × 1.2 × 0.9" (192 × 31 × 24mm)
Power 4 × LR44 (1.5V) batteries
Safety Category CATIII - 600V
Warranty 2 years
Weight 2.1oz (60g)

Resources & Support

User Manual

Extech DVA30 User Manual

User Manual

Extech DVA30 User Manual GB

Datasheet

Extech EA10 EA15 Datasheet

Datasheet

Extech DVA30 Datasheet

Export Restrictions

Cart

Added to cart