Discontinued

FLIR E6 WiFi

Infrared Camera with MSX® & Wi-Fi

The FLIR E6 with Wi-Fi is the thermal inspection tool you need to gain the competitive advantage. Record crisp MSX® thermal images that clearly reveal electrical, mechanical, or building issues, and then keep your customers informed by sharing images through a Wi-Fi connection with the FLIR Tools mobile app. Fully automatic and focus-free, the E6 offers 19,200 (160 × 120) pixels resolution in a rugged, drop-tested package.

Superior Thermal Imaging, Priced Right
Upload images and data to the FLIR Tools app over Wi-Fi, for instant sharing and reporting.
With its crisp, 19,200 pixel detector and ±2% accuracy, the E6 offers the best image clarity at this affordable price.
A focus-free lens and simple button navigation to on-screen settings makes this camera easy to operate.

Specifications

Highlighted
IR Resolution 160 × 120 pixels
Thermal Sensitivity/NETD <0.06°C (0.11°F) / <60 mK
Accuracy ±2°C (±3.6°F) or ±2% of reading, for ambient temperature 10°C to 35°C (50°F to 95°F) and object temperature above 0°C (32°F)
Field of view (FOV) 45° × 34°
Image Modes Thermal MSX, Thermal, Picture-in-Picture, Thermal blending, Digital camera.
Display 3.0 in. 320 × 240 color LCD
Imaging & Optical
Color Black and gray
Color Palettes Black & white, iron, and rainbow
Detector Type Uncooled microbolometer
f-number 1.5
Field of view (FOV) 45° × 34°
FLIR Screen-EST Mode No
Focus Focus free
Image Frequency 9 Hz
Image Modes Thermal MSX, Thermal, Picture-in-Picture, Thermal blending, Digital camera.
IR Resolution 160 × 120 pixels
Minimum Focus Distance 0.5 m (1.6 ft.)
Multi Spectral Dynamic Imaging (MSX) IR image enhanced with visible camera detail
Picture-in-Picture IR area on visual image
Spatial resolution (IFOV) 5.2 mrad
Spectral Range 7.5–13 µm
Thermal Sensitivity/NETD <0.06°C (0.11°F) / <60 mK
Measurement & Analysis
Accuracy ±2°C (±3.6°F) or ±2% of reading, for ambient temperature 10°C to 35°C (50°F to 95°F) and object temperature above 0°C (32°F)
Accuracy [Drift] in Screen-EST Mode
Camera size (L x W x H) 244 × 95 × 140 mm (9.6 × 3.7 × 5.5 in)
Camera weight incl battery 0.575 kg (1.27 lb.)
Isotherm Above/below/interval
Object Temperature Range –20°C to 250°C (–4°F to 482°F)
Reflected apparent temperature correction Automatic, based on input of reflected temperature
Sampling Average in Screen-EST Mode
Set-up Commands Local adaptation of units, language, date and time formats
Spot Meter Center spot; box with min./max.
User Interface
Display 3.0 in. 320 × 240 color LCD
Communication & Data Storage
AC Operation AC adapter, 90–260 VAC input, 5 VDC output to camera
File Formats Standard JPEG, 14-bit measurement data included
Interface USB Micro: Data transfer to and from PC and Mac device
WiFi •Standard: 802.11 b/g/n •Frequency range: •2400–2480 MHz •5150–5260 MHz •Max. output power: 15 dBm
Power
Charging system Battery is charged inside the camera or in specific charger.
Charging Time 2.5 hours to 90% capacity in camera. 2 hours in charger.
Power Management Automatic shut-down
Environmental & Certifications
Certifications UL, CSA, CE, PSE and CCC
EMC •WEEE 2012/19/EC •RoHs 2011/65/EC •C-Tick •EN 61000-6-3 •EN 61000-6-2 •FCC 47 CFR Part 15 Class B
Humidity (Operating and Storage) IEC 60068-2-30/24 h 95% relative humidity
Operating Temperature Range –15°C to 50°C (5°F to 122°F)
Radio Spectrum •ETSI EN 300 328 •FCC 47 CSR Part 15 •RSS-247 Issue 2
Shock 25 g (IEC 60068-2-27)
Storage Temperature Range –40°C to 70°C (–40°F to 158°F)
Vibration 2 g (IEC 60068-2-6)
General
List of Contents •Infrared camera •Hard transport case •Battery (inside camera) •USB cable •Power supply/charger with EU, UK, US and Australian plugs •Printed documentation
Packaging Size 385 × 165 × 315 mm (15.2 × 6.5 × 12.4 in)

Accessories

  1. Tool Belt (T911093)

Resources & Support

Note: You must be logged in to download software or firmware. Login or create an account.

Firmware Download

FLIR Ex Firmware v3.16.0

You must be logged in to download file.

Datasheet

Ex Series Wifi Datasheet

User Manual

FLIR Ex Series User Manual

Datasheet

FLIR CARE and FLIR PROTECT Service and Extended Warranty Packages Datasheet

Warranty

FLIR Global Uncooled Thermal Camera 2-10 Limited Warranty

Export Restrictions