Extech EA30

EasyView™ Wide Range Light Meter

The EA30 Light meter sports a compact and rugged design and features a large display. Multiple wide measuring ranges: 40,000Fc in 4 ranges and 400,000Lux in 5. Data hold freezes reading on display MIN/MAX readings. Zero function Cosine and color corrected measurements. Low battery and overrange indication. Auto power off to save battery life. Meter utilizes precision silicon photodiode sensor with 3ft coiled cable for easy storage. Complete with built-in stand, remote sensor with protective cover, protective rubber holster and 6 AAA batteries.

Specifications

General
Cosine and Color Corrected Yes
Light (Foot Candle) 40, 400, 4000, 40,000Fc
Light (Foot Candle) Basic Accuracy ±3% of reading + 0.5% full scale
Light (Foot Candle) Max Resolution 0.01Fc
Light (Lux) 40, 400, 4000, 40,000, 400,000Lux
Light (Lux) Basic Accuracy ±3% of reading + 0.5% full scale
Light (Lux) Max Resolution 1Lux
Additional Details
Certifications EA30-NIST_S: CE, NIST
EA30_S: CE
Dimensions 5.9 × 2.8 × 1.4" (150 × 72 × 33mm)
Power 6 × AAA (1.5V) batteries
Warranty 2 years
Weight 8.3oz (235g)

Resources & Support

Certification

Extech EA30 Declaration of Conformity

User Manual

Extech EA30 User Manual

Datasheet

Extech EA30 EA31 Datasheet

Export Restrictions

Cart

Added to cart