Discontinued

Extech EC100

Conductivity/Temperature Meter

The Extech EC100 is a waterproof (meets IP65 standard) Conductivity/Temperature Meter with a high-accuracy multi-ranging sensor. Features an auto power off with disable. Units of measure include µS/cm, mS/cm, ppm, and ppt. Featuring adjustable automatic temperature compensation, the EC100 includes a protective sensor cap and four LR44 button batteries. Conductivity standards sold separately (required for calibration).

Specifications

General
Conductivity 0 to 1999µS/cm, 00 to 19.99mS/cm
Conductivity Basic Accuracy ±1% full scale
Conductivity Max Resolution 1µS/cm, 0.01mS/cm
Temperature (Contact) 32° to 122°F (0 to 50°C)
Temperature (Contact) Basic Accuracy ±0.9°F/1°C
Temperature (Contact) Max Resolution 0.1°F/°C
Additional Details
Certifications CE
Dimensions 6.5 × 1.4 × 1.3" (165 × 35 × 32mm)
IP Rating IP65
Power 4 × LR44 (1.5V) batteries
Warranty 2 years
Weight 3.8oz (110g)

Resources & Support

User Manual

Extech EC100 User Manual

Certification

Extech EC100 Declaration of Conformity

Datasheet

Extech EC100 EC150 Datasheet

Export Restrictions