Extech EC170

Salinity/Temperature Meter

The EC170 is a Salinity Meter with Waterproof design (IP65). Measure salinity in aquaculture, environmental studies, ground water, koi ponds, irrigation, drinking water and other applications. Features a High accuracy multi-ranging sensor and Auto Power off with disable. Autoranging with 2 ranges of measurement. Data Hold, Auto Power Off and Low Battery Indication. Complete with salinity sensor, protective sensor cap, and 4 LR44 button batteries.

Specifications

General
Salinity 0 to 10.00ppt, 10.1 to 70.0ppt
Salinity Basic Accuracy ±2% full scale
Salinity Max Resolution 0.01ppt, 0.1ppt
Temperature (Contact) 32° to 122°F (0 to 50°C)
Temperature (Contact) Basic Accuracy ±0.9°F/1°C
Temperature (Contact) Max Resolution 0.1°F/°C
Additional Details
Certifications CE
Dimensions 1.3 × 6.5 × 1.4" (32 × 165 × 35mm)
IP Rating IP65
Power 4 × LR44 (1.5V) button batteries
Warranty 2 years
Weight 3.8oz (110g)

Resources & Support

User Manual

Extech EC170 User Manual GB

User Manual

EC170_UM_en-US_v1_3

User Manual

Extech EC170 User Manual

Datasheet

Extech EC170 Datasheet

Certification

Extech EC170 Declaration of Conformity

Export Restrictions

Cart

Added to cart