FLIR Elara™ R-190

Commercial Ground Radar

The FLIR Elara R-190 is a compact ground radar used to detect and provide early warning of intruders as part of a larger video surveillance system. Radars can track targets in all weather and lighting conditions and dynamically map them in real time for position intelligence. The Elara R-190 features a 90-degree field of view and up to 300-meter range for vehicle tracking and 125-meter range for human tracking, providing wide-area protection and situational awareness beyond the fence line. With simultaneous tracking of up to 32 targets and geolocation capability, the Elara R-190 can activate alarms and guide PTZ cameras for visual verification to maximize security coverage and increase the amount of time available to react to a threat.

Receive advanced warning of intrusions beyond the fence line. Scan field of view up to 10 times per second for fast target detection and smooth tracking of humans and vehicles.
Continuously track and precisely locate up to 32 targets simultaneously, and quickly intercept threats in any environmental or weather condition.
Integrate radar target tracking information with video management systems (VMS) for precise accuracy and full control.

Specifications

Environmental
IP Rating IP66
Operating Temperature -40°C to 70°C
General
Input Voltage 12V DC, 24V AC, and POE+
I_Os RJ45 Ethernet, 10-pin Terminal Block
Power Consumption 7.5W
Protocols AXML, ONVIF, FLIR Nexus SDK, FLIR Nexus CGI
RF Transmit Power 6dBm (0.005W)
Weight 5.1lbs (2.3kg)
Measurement & Analysis
Angular Accuracy 0.6m
Coverage Area 3.0 acres / 12,000 m2 (Human Detection)
Frequency Range 24.000-24.250GHz
Human Detection Range 125m
Min Target Detection Speed 0.2m/s
Radar Targets Max 32
Range Resolution 0.6m
Target Information GPS coordinates, velocity, RCS, range, azimuth angle/direction, heading, course/track, target ID
Vehicle Detection Range 300m

Accessories

Resources & Support

Note: You must be logged in to download software or firmware. Login or create an account.

Firmware Download

R-Series Firmware Version 1.0.1.3

You must be logged in to download file.

Software Download

FLIR DNA Software - Version 2.3.0.35

You must be logged in to download file.

Datasheet

Elara R-190 Datasheet

AE Spec

FLIR Elara R-Series A&E Specifications

Quick Start Guide

FLIR Elara R-Series Quick Install Guide

User Manual

FLIR Elara R-Series Installation and User Guide

Datasheet

Elara R-190 Datasheet A4

Firmware Release Note

FLIR Elara R-Series Firmware Release Notes v1.0.2.2

Application Story

Data Center Security: Protecting the Perimeter and Critical Assets

Software Release Note

FLIR Discovery Network Assistant (DNA) Software Release Note v2.3.0.35

Chat

Press the chat bubble in the bottom-right corner to connect with us instantly.

(When agents available)

Phone Support

North America: (+1) 800-254-0632
UK & Europe:  (+44) 203 747 6768
South & Central America: (+52) 55 4777 2227
Australia: (+61) 3 9008 4334
New Zealand: (+64) 9 282 9814
Singapore: (+65) 800 388 35 777
India: (+91) +000 800 100 8935
China: (+852) 3008 1658
Japan: (+81) 350 501454

Service, Repair and Calibration 

 

Americas

Service Center Contact
Phone
Request Service, Repair, or Calibration
Email Us
United States 

Toll Free: (+1) 866 477 3687

Local: (+1) 603 324 7600

Submit an RMA

Email Us

Canada 800 613 0507 Submit an RMA

Email us

South & Central America 0800 878 2486

Submit an RMA

Email us

 

Europe

Belgium  +32 (0)56 363 041

Submit an RMA

Email Us

Estonia +3726063976

Submit an RMA

Email Us

Germany +49 (0) 69 95 00 900

Submit an RMA

Email Us

Italy +390294753491

Submit an RMA

Email Us

Sweden  +46 (0) 8 753 26 54

Submit an RMA

Email Us

United Arab Emirates +971 4 802 4999

Submit an RMA

Email Us

United Kingdom +44 (0)1732 220 011

Submit an RMA

Email Us

 

Asia Pacific

Australia +61 (0) 3 9550 2800

Submit an RMA

Email Us

China +86 (0) 21-5169-7628

Submit an RMA

Email Us

India Delhi +91 11 47212002

Submit an RMA

Email Us

India Faridabad +91 (129) 431-5031/32

Submit an RMA

Email Us

Japan 81-3-6721-6648

Submit an RMA

Email Us

Singapore +65 8787 0884

Submit an RMA

Email Us

South Korea (02)565-2724

Submit an RMA

Email Us

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.