Discontinued

Extech EMF300

Microwave Leakage Detector

The Extech EMF300 is a compact Microwave Leakage Detector designed to measure high frequency radiation levels emitted from household and commercial microwave ovens. It is easy to use with a 0 to 1.999 mW/cm² measurement range, audible alarm, and overrange indicator. The EMF300 is complete with 9 V battery.

Specifications

General
Alarm Audible alarm if level is >1mW/cm ²
Frequency Bandwidth 2.45 GHz ±50MHz (30MHz to 3GHz for reference only)
RF Electromagnetic Field 0 to 1.999 mW/cm²
RF Electromagnetic Field Basic Accuracy <2db (1mW/cm² @ 2.45GHz ±50MHz)
Additional Details
Certifications CE
Dimensions 6 × 2.7 × 1.4" (152 × 69 × 36.3mm)
Display 40 x 25mm (1.6 x 1.0") segment LCD
Power 1 × 9V Battery
Warranty 2 years
Weight 202g (7.1 oz)

Resources & Support

User Manual

Extech EMF300 User Manual

Certification

Extech EMF300 Declaration of Conformity

Datasheet

Extech EMF300 Datasheet

Export Restrictions

Cart

Added to cart