Extech EMF510

EMF/ELF Meter

The Extech EMF510 measures energy from electromagnetic fields (EMF) and electrical signals and is sensitive to extremely low frequency levels (ELF). The built-in single-axis sensor is ideal for monitoring power lines, electrical appliances, fans and blowers, and electrical circuits in two ranges with milli-Gauss and micro-Tesla units. The EMF510 features a large backlit LCD for viewing in dimly lit areas, an ergonomic compact design with wrist strap, auto power off, and Min/Max function.

Specifications

General
Electromagnetic Field (Gauss) 200.0/2000mG
Electromagnetic Field (Gauss) Basic Accuracy ±(5% of reading + 3 digits) @ 50/60Hz
Electromagnetic Field (Gauss) Max Resolution 0.1/1mG
Electromagnetic Field (Tesla) 20.00/200.0µT
Electromagnetic Field (Tesla) Basic Accuracy ±(5% of reading + 3 digits) @ 50/60Hz
Electromagnetic Field (Tesla) Max Resolution 0.01/0.1µT
Frequency Bandwidth 30 to 300Hz
Number of Axes Single axis
Additional Details
Certifications CE
Dimensions 4.2 × 2.3 × 1" (107 × 58 × 25mm)
Power 3 × AAA (1.5V) batteries
Warranty 2 years
Weight 5.6oz (160g)

Resources & Support

User Manual

Extech EMF510 User Manual

Certification

Extech EMF510 Declaration of Conformity

Datasheet

Extech EMF510 Datasheet

Export Restrictions

Cart

Added to cart