Discontinued

Extech EN150

11-in-1 Environmental Meter with UV

The Extech EN150 is a compact 11-in-1 Environmental Meter wth a UV Light Sensor for indoor and outdoor conditions. Its built-in sensors measure air velocity, air flow, temperature, humidity, wet bulb, dew point, heat index, wind chill, barometric pressure, altitude, and UV light. Its compact design also features a data hold and auto power off function. Complete with built-in multiparameter sensors, wrist strap, and CR2032 battery.

Specifications

General
Air Velocity (ft/min) 80 to 3940 ft/min
Air Velocity (ft/min) Basic Accuracy ±3% full scale
Air Velocity (ft/min) Max Resolution 1ft/min
Air Velocity (km/h) 1.4 to 72km/h
Air Velocity (km/h) Basic Accuracy ±3% full scale
Air Velocity (km/h) Max Resolution 0.1km/h
Air Velocity (knots) 0.8 to 38.8 knots
Air Velocity (knots) Basic Accuracy ±3% full scale
Air Velocity (knots) Max Resolution 0.1knots
Air Velocity (m/s) 0.4 to 20m/s
Air Velocity (m/s) Basic Accuracy ±3% full scale
Air Velocity (m/s) Max Resolution 0.1m/s
Air Velocity (mph) 0.9 to 45MPH
Air Velocity (mph) Basic Accuracy ±3% full scale
Air Velocity (mph) Max Resolution 0.1MPH
Air Volume (CFM) 0.847 to 1,271,300CFM
Air Volume (CFM) Max Resolution 0.001CFM
Air Volume (CMM) 0.024 to 36,000
Air Volume (CMM) Max Resolution 0.001CMM
Dew Point -13.5 to 120.2°F (-25.3 to 49.0°C)
Dew Point Max Resolution 0.1°F/°C
Heat Index 32 to 212°F (0 to 100°C)
Heat Index Basic Accuracy ±3.6°F/±2°C
Heat Index Max Resolution 0.1°
Relative Humidity 10 to 95%
Relative Humidity Basic Accuracy ±0.4%
Relative Humidity Max Resolution 0.1%
Temperature (Air) 32 to 122°F (0 to 50°C)
Temperature (Air) Basic Accuracy ±2.5˚F/±1.2˚C
Temperature (Air) Max Resolution 0.1°F/°C
Temperature (Contact) 15 to 111°F (-9 to 44°C)
Temperature (Contact) Basic Accuracy ±2.5˚F/±1.2˚C
Temperature (Contact) Max Resolution 0.1°F/°C
UVA 0 to 1999µW/cm², 2 to 20mW/cm²
UVA Basic Accuracy ±4% full scale
UVA Max Resolution 1µW/cm², 0.01mW/cm²
Wet Bulb 22.3 to 120.2°F (-5.4 to 49.0°C)
Wet Bulb Max Resolution 0.1°
Additional Details
Certifications CE
Dimensions 6.1 × 2.4 × 1.3" (156 × 60 × 33mm)
Power 1 × CR2032 (1.5V) battery
Vane 1.2" (30.5mm)
Warranty 2 years
Weight 5oz (160g)

Resources & Support

Datasheet

Extech EN100 EN150 Datasheet

User Manual

Extech EN100 EN150 User Manual

Certification

Extech EN150 Declaration of Conformity

Export Restrictions