Discontinued

FLIR ETS320

Thermal Imaging System for Electronics Testing

Whether the goal is product testing or scientific research, heat can be an important indicator of how a system is functioning. The FLIR ETS320 is a non-contact thermal measurement system that pairs a high-sensitivity infrared camera with an integrated stand, for hands-free measurement of printed circuit boards and other small electronics.

One Step To Finding Hot Spots
This sensitive camera detects minute temperature shifts (< 0.06°C) and quantifies heat generation up to 250°C.
Offers 76,800 points of non-contact measurement and accuracy of ±3°C, so researchers can locate hot spots without concerns about heat sinks.
With a microscope-style stand that's quick to set up and simplified features, ETS320 allow researchers to focus on their work.

Specifications

Highlighted
IR Resolution 320 x 240 (76,800 pixels)
Spectral Range 7.5 - 13.0 µm
Detector Type Uncooled microbolometer
Camera f-number f/1.5
NETD <60 mK
Imaging & Optical
Available Lenses NA
Camera f-number f/1.5
Close-up Lenses/Microscopes NA
Detector Type Uncooled microbolometer
Field of view (FOV) 45° x 34°
Fixed Focus Distance 70 mm ± 10 mm
Image Frequency 9 Hz
IR Resolution 320 x 240 (76,800 pixels)
NETD <60 mK
Non-radiometric IR video streaming Uncompressed colorized video using USB
Radiometric IR video streaming Full dynamic to PC (FLIR Tools/Tools+) using USB
Spectral Range 7.5 - 13.0 µm
Spot Size Min. Focus 170 µm
Measurement & Analysis
Accuracy ±3°C or ±3% of reading for ambient temperature 10°C to 35°C (50°F to 95°F)
Area Box with max/min
Camera size (L x W x H) 22 x 15 x 30 cm (8.7 x 5.9 x 11.8 in)
Camera weight incl battery 0.575 kg (1.27 lbs)
Emissivity Correction Variable from 0.1 to 1.0
Reflected apparent temperature correction Automatic, based on input of reflected temperature
Spot Meter Center spot
Communication & Data Storage
Image File Format Standard radiometric JPEG, 14-bit measurement data included
Interface USB Micro: data transfer to and from PC and Mac devices
General
List of Contents Camera, mount, stand, power supply, USB cable, FLIR Tools+ software
Packaging Size 2.9 kg (6.4 lb.)
User Interface
Display 3 in, 320 x 240 pixel color LCD
Power
Battery operating time Approx. 4 hours at 25°C (77°F) ambient temperature and typical use
Battery type Li-ion battery, charged in camera
Charging Time 2.5 hrs to 90% capacity
Environmental & Certifications
Directives and Regulations Battery Directive 2006/66/EC, EMI/EMC Directive 2014/30/EU, WEEE Directive 2012/19/EC, RoHS2 Directive 2011/65/EC, FCC 47 CFR Part 15 Class B, REACH Regulation EC 1907/2006
Emissivity Table Table of pre-defined materials
Encapsulation & Shock & Vibration IP 40 (IEC 60529)
Operating Temperature Range 10°C to 40°C (50°F to 104°F)
Storage Temperature Range -40°C to 70°C (-40°F to 158°F)

Accessories

Resources & Support

User Manual

FLIR ETS320 User Manual

Warranty

FLIR Global Uncooled Thermal Camera 2-10 Limited Warranty

Certification

FLIR Systems AB Certificate of Registration - ISO/IEC 27001:2022

Certification

ISO 9001-2015 FLIR Sweden

Datasheet

ETS320 Datasheet

Chat

Press the chat bubble in the bottom-right corner to connect with us instantly.

(When agents available)

Phone

International Line: 

(+1) 805 392 3775

Local Number:

(+61) 1800 413 988

Service, Repair and Calibration

Service Center Contact
Phone
Request Service, Repair, or Calibration
Email Us
United States 

Toll Free: (+1) 866 477 3687

Local: (+1) 603 324 7600

Submit an RMA

Email Us

Canada 800 613 0507 Submit an RMA

Email us

South & Central America 0800 878 2486

Submit an RMA

Email us

Service Center Contact
Phone
Request Service, Repair, or Calibration
Email Us
Belgium  +32 (0)56 363 041

Submit an RMA

Email Us

Estonia +3726063976

Submit an RMA

Email Us

Germany +49 (0) 69 95 00 900

Submit an RMA

Email Us

Italy +390294753491

Submit an RMA

Email Us

Sweden  +46 (0) 8 753 26 54

Submit an RMA

Email Us

United Arab Emirates +971 4 802 4999

Submit an RMA

Email Us

United Kingdom +44 (0)1732 220 011

Submit an RMA

Email Us

Service Center Contact
Phone
Request Service, Repair, or Calibration
Email Us
Australia +61 (0) 3 9550 2800

Submit an RMA

Email Us

China +86 (0) 21-5169-7628

Submit an RMA

Email Us

India Delhi +91 11 47212002

Submit an RMA

Email Us

India Faridabad +91 (129) 431-5031/32

Submit an RMA

Email Us

Japan 81-3-6721-6648

Submit an RMA

Email Us

Singapore +65 8787 0884

Submit an RMA

Email Us

South Korea (02)565-2724

Submit an RMA

Email Us

Export Restrictions