EV-KIT-2

Flir EV-KIT-2 EV Charger Test Kit with EV45-T2, DM286, and Test Leads

The FLIR EV-KIT-2 EV charger tester adapter is equipped with a built-in IEC 62196-2 Type 2 plug, making it ideal for Type 2 charging stations or AC wall connectors. Designed for Level 1 and Level 2 electric vehicle AC charging stations (EVSEs), it is perfectly suited for both residential and commercial use. Test residual current device (RCD), verify the EV charger's maximum current output, and measure charging voltage and frequency to ensure performance and safety. Then complete your diagnostic workflow with the included FLIR DM286 IGM multimeter for a comprehensive kit solution. The Bluetooth® FLIR METERLiNK® technology in the DM286 allows you to connect wirelessly to the METERLiNK app on mobile devices, enabling instantaneous documentation, reporting, and sharing of results.

Test Protective Earth (PE), electrical wiring, Residual Current Device (RCD), and verify EV charger maximum current output
Designed for Type 2 and compatible with Type 1 — includes a compact Type 1 to Type 2 converter
Comprehensive EV charger status indication with color LCD display
Accurately measure charging voltage and frequency with the included Flir DM286 digital multimeter featuring METERLiNK® technology

Specifications

Highlighted
Safety Category
General
Box Contents EV45-T2 (www.flir.com/EV45-T2)
DM286 Multimeter (www.flir.com/DM286)
Environmental & Certifications
Warranty Limited 3-Year Warranty
https://www.flir.com/testwarranty

Resources & Support

Datasheet

FLIR EV KIT-2 Datasheet

Brochure

What do you need to measure? FLIR WDYNTM brochure

Cart

Added to cart