Discontinued

Extech EX320

8 Function Mini MultiMeter + Non-Contact Voltage Detector

The Extech EX320, a compact auto ranging multimeter, features extra large 2000 count display and a built in, non-contact AC Voltage detector. Its large LCD display can display continuity, diode test, and max hold functions, as well as AC/DC voltage/current and resistance measurements. A rubber holster protects the meter. UL listed Cat III – 600 Volt. Includes test leads, two AA batteries, and a tilt stand.

Specifications

General
AC Current 0.1µA to 10A
AC Voltage 0.1mV to 600V
Continuity Yes
DC Current 0.1µA to 10A
DC Voltage 0.1mV to 600V
Diode Test Yes
Non-Contact Voltage (NCV) Detector 100 to 600VAC
Resistance 0.1Ω to 20MΩ
Additional Details
Certifications CE, UL, NIST
Dimensions 5.7 × 2.9 × 1.6" (147 × 76 × 42mm)
Display 2000-count segment LCD
Power 2 × AAA (1.5V) batteries
Safety Category CATII - 1000V, CATIII - 600V
Warranty 2 years
Weight 9oz (260g)

Resources & Support

User Manual

Extech EX320 User Manual

Certification

Extech EX320 Declaration of Conformity

Datasheet

Extech EX3xx Datasheet

Export Restrictions