Extech EX355

12 Function True RMS Multimeter + NCV

The EX355 is a professional DMM loaded with advanced features and functions. Low Impedance (LoZ) mode eliminates false readings caused by ghost voltages. Low Pass Filter (LPF)attenuates high frequencies to reduce noise for accurate readings. True RMS provides accurate readings when measuring distorted or noisy waveforms. Built-in Non-Contact AC Voltage Detector quickly checks for the presence of AC Voltage before testing. Features a 6000 count LCD display, data hold, min-max, relative mode, capacitance zero, auto power off, continuity and diode test. This meter will measure AC/DC voltage to 600 V and AC/DC current to 10 amps. Complete with test leads, general purpose bead wire temperature probe, manual and two AA batteries.

Resources & Support

User Manual

Extech EX35x User Manual

Datasheet

Extech EX35x Datasheet

Certification

Extech EX355 Declaration of Conformity

Export Restrictions

Cart

Added to cart