Discontinued

Extech EX411

8 Function True RMS Professional MultiMeter

The Extech EX411 offers multiple functions so you can carry one meter into the field instead of several. The manual ranging EX411 measures AC/DC voltage and current, resistance, diode, and continuity, all with ± 0.5 percent basic accuracy. The unit has low current capability, measuring down to 0.1 µA, and features input fuse protection and misconnection warnings. A Type K thermometer is built in for surface or air temperature measurements. Comes with CAT III test leads, stand, hanging strap, holster with builti n test lead storage, Type K bead wire temperature probe, and battery.

Specifications

General
AC Current 0.1mA to 20A
AC Current Basic Accuracy ±0.5%
AC Voltage 1mV to 750V
AC Voltage Basic Accuracy ±0.5%
Continuity Yes
DC Current 0.1µA to 20A
DC Current Basic Accuracy ±0.5%
DC Voltage 0.1mV to 1000V
DC Voltage Basic Accuracy ±0.3%
Diode Test Yes
Resistance 0.1Ω to 20MΩ
Temperature (Type K) Max Resolution -4 to 1382 °F (-20 to 750 °C)
True RMS Yes
Additional Details
Certifications UL
Dimensions 7.4 × 3.2 × 2" (187 × 81 × 50mm)
Power 1 × 9V battery
Safety Category CATIII - 600V, CATIV - 1000V
Warranty 2 years
Weight 0.75lbs (342g)

Resources & Support

User Manual

Extech EX411 User Manual

Datasheet

Extech EX4xx Datasheet

Export Restrictions