Discontinued

Extech EX470

12 Function True RMS Professional MultiMeter + InfraRed Thermometer

The Extech EX470 True RMS Multimeter and Infrared Thermometer with 2 Type K remote probes is the perfect meter for HVAC or plant maintenance. The IR thermometer measures surface temperature from -20°C to 270°C (-4°F to 518°F) without contact. The built-in laser pointer centers the measuring area. Multimeter functions include AC/DC voltage to 600 V, AC/DC current to 20 A, resistance to 40 MOhm, continuity, and diode test. It also includes a Type K thermometer for contact or air temperature measurements from -20°C to 750°C (-4°F to 1832°F). Advanced functions include capacitance, frequency, and duty cycle. The meter comes complete with test leads, Type K temperature probe, 9 V battery, protective holster, adjustable tilt stand, and velcro hanging strap.

Specifications

General
AC Current 0.1µA to 20A
AC Voltage 0.1mV to 750V
Capacitance 0.01nF to 100µF
DC Current 0.1µA to 20A
DC Voltage 0.1mV to 1000V
DC Voltage Basic Accuracy ±0.3%
Duty Cycle 0.1% to 99.9%
Frequency 0.001Hz to 10MHz
Resistance 0.1Ω to 40MΩ
Temperature (IR) Basic Accuracy 58 to 518°F (-50 to 270°C)
Temperature (Type K) Max Resolution -4 to 1382°F (-20 to 750°C)
True RMS Yes
Additional Details
Certifications CE, UL
Dimensions 7.25 × 3.25 × 2.25" (184 × 83 × 57mm)
Power 1 × 9V battery
Safety Category CATIII - 1000V, CATIV - 600V
Warranty 3 years
Weight 12.3oz (349g)

Resources & Support

User Manual

Extech EX470 User Manual

Datasheet

Extech EX4xx Datasheet

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.