Discontinued

Extech EX520

11 Function Heavy Duty True RMS Industrial MultiMeter

Designed to withstand harsh environments and usage, the meter's rugged, double-molded housing is IP67-rated (waterproof and dustproof) and drop-tested to 6 ft. The large, illuminated LCD displays 4-digit readout (to 6,000 counts). The EX520 offers various must-have measurements. The meter features 0.09 percent accuracy and a CAT IV 600-volt safety rating, protecting users even on outdoor wiring. Product includes a 3 year warranty, double molded test leads, 9V battery, magnetic hanging strap, temperature probe and carrying case.

Specifications

General
AC Current 0.1µA to 20A
AC Voltage 1mV to 1000V
Capacitance 0.01nF to 1000µF
Continuity Yes
DC Current 0.1µA to 20A
DC Voltage 0.1mV to 1000V
Diode Test 2.8V
Duty Cycle 0.1 to 99.9%
Frequency Electrical: 10Hz to 400Hz, Electronic: 0.001Hz to 40MHz
Resistance 0.1Ω to 40MΩ
Temperature (Type K) Max Resolution -4 to 1382°F (-20 to 750°C)
True RMS Yes
Additional Details
Certifications CE, UL
Dimensions 7.25 × 3.25 × 2.25" (184 × 83 × 57mm)
Display 6000-count segment LCD
IP Rating IP67
Power 1 × 9V battery
Safety Category CATIII - 1000V, CATIV - 600V
Warranty 3 years
Weight 12.3oz (349g)

Resources & Support

User Manual

Extech EX520 User Manual GB

User Manual

Extech EX520 User Manual

Certification

Extech EX520 Declaration of Conformity

Datasheet

Extech EX5xx Datasheet

Export Restrictions