Discontinued

Extech EX530

11 Function Heavy Duty True RMS Industrial MultiMeter

Ruggedly designed and waterproof to IP67 standards, the EX530 is ideal for use in the outdoors, on boats, and in any harsh industrial environment. It has a double molded housing and is drop-proof up to six feet with a safety rating of CAT IV 600 Volt and CAT III 1000 Volt. It measures AC/DC voltage and current, resistance, capacitance, electronic and electrical frequency, temperature, 4 to 20 mA, and duty cycle. Additional features include: 0.06% basic accuracy, continuity beeper, diode test (2.8 Volt open circuit voltage), 40000 count resolutions, backlit LCD with barograph, peak hold, min/max, relative mode, data hold and 1000 Volt input protection for all functions. Comes complete with double-molded test leads, type K bead wire temperature probe (-4 to 482 degrees F/-20 to 250 degrees C), magnetic hanging strap, case, and a 9v battery.

True RMS DMM with 40,000 count large LCD display, temperature function and waterproof housing
AC/DC Voltage & Current, Resistance, Capacitance, Frequency, Temperature, Duty Cycle, Diode/Continuity
Complete with double molded test leads, magnetic hanging strap, Type K bead wire temp probe, carrying case and 9V battery

Specifications

General
AC Current 0.01µA to 20A
AC Voltage 0.01mV to 1000V
Capacitance 0.001nF to 40mF
Continuity Yes
DC Current 0.01µA to 20A
DC Voltage 0.01mV to 1000V
Diode Test 2.8V
Duty Cycle 0.1 to 99.90%
Frequency Electrical: 40Hz to 400Hz, Electronic: 0.001Hz to 100MHz
Resistance 0.01Ω to 40MΩ
Temperature (Type K) Max Resolution -4 to 1382°F (-20 to 750°C)
True RMS Yes
Additional Details
Certifications CE, UL, NIST
Dimensions 7.25 × 3.25 × 2.25" (184 × 83 × 57mm)
Display 40000-count segment LCD
IP Rating IP67
Power 1 × 9V battery
Safety Category CATIII - 1000V, CATIV - 600V
Warranty 3 years
Weight 12.3oz (349g)

Resources & Support

User Manual

Extech EX530 User Manual

Certification

Extech EX530 Declaration of Conformity

Datasheet

Extech EX5xx Datasheet

User Manual

Extech EX530 User Manual GB

Export Restrictions