Discontinued

Extech EX622

400A Dual Input AC Clamp Meter + NCV + IR Thermometer

The Extech EX622 Dual Input AC Clamp Meter has dual thermocouple inputs for T1, T2, and T1-T2 differential temperature measurement plus a built in Infrared Thermometer with laser pointer for locating hot spots and an NCV Detector. Additional features include a DC micro amp function for flame rod measurements, diode open circuit voltage of 2.8 V, data hold plus fast peak hold, and capacitance measurement to 40 mF. Comes complete with test leads, 9 V battery, two Type K bead wire temperature probes, and carrying case.

Specifications

General
AC Current 400.0A
AC Current Basic Accuracy ±1.5%
AC Current Max Resolution 10mA
AC Voltage 600V
AC Voltage Max Resolution 0.1mV
Capacitance 10pF to 40,000µF
Capacitance Max Resolution 0.01nF
DC Microcurrent 4000µA
DC Microcurrent Max Resolution 0.01µA
DC Voltage 600V
DC Voltage Max Resolution 0.01mV
Diode Test < 2.8V
Duty Cycle 0.5 to 99.0%
Frequency 40MHz
Frequency Max Resolution 0.001Hz
Jaw Size 1.25" (32mm), conductors up to 500MCM
Non-Contact Voltage (NCV) Detector Yes
Resistance 40.000MΩ
Resistance Max Resolution 0.01Ω
Temperature (IR) Basic Accuracy -58 to 518°F (-50 to 270°C)
Temperature (Type K) Max Resolution -58 to 1832°F (-50 to 1000°C)
True RMS Yes
Additional Details
Certifications CE
Dimensions 9 × 3.1 × 1.9" (229 × 80 × 49mm)
Power 1 × 9V battery
Safety Category CAT III - 6000V
Warranty 2 years
Weight 10.7oz (303g)

Resources & Support

User Manual

Extech EX622 User Manual

Datasheet

Extech EX6xx Datasheet

Export Restrictions