Extech EZ40

EzFlex™ Combustible Gas Detector

The Extech EZ40 EzFlex Combustible Gas Detector has a 16 inch gooseneck for easy access into hard to reach locations. Detector has a high sensitivity and a one hand operation with thumb controlled sensitivity adjustments to eliminate the background gas levels. It has a visible and audible alarm at 10% (LEL) lower explosive limited for methane. This gas detector will help you locate the smallest leaks. Complete with 3 C batteries.

The Extech EZ40 EzFlex Combustible Gas Detector has a 16 inch gooseneck for easy access into hard to reach locations.
Detector has a high sensitivity and a one hand operation with thumb controlled sensitivity adjustments to eliminate the background gas levels.
It has a visible and audible alarm at 10% (LEL) lower explosive limited for methane. This gas detector will help you locate the smallest leaks.

Specifications

General
Alarm Visible and Audible @ 10% LEL for Methane
Duty Cycle Intermittent
Gas Detection Natural Gas, Methane, Ethane, Propane, Butane, Acetone, Alcohol, Ammonia, Gasoline, Jet Fuel, Hydrogen Sulfide, Smoke, Industrial Solvents, Lacquer Thinner, Naphtha, Steam Carbon Monoxide (indication only, not to quantify)
Response Time < 2 seconds (up to 40% LEL)
Sensor Type Solid State
Warm-up Time Approx. 1 minute
Additional Details
Certifications CE
Dimensions 8.7 × 2.83 × 1.8" (221 × 72 × 46mm)
Power 3 × C (1.5V) batteries
Warranty 2 years
Weight 18.4oz (520g)

Resources & Support

User Manual

Extech EZ40 User Manual

Certification

Extech EZ40 Declaration of Conformity

Datasheet

Extech EZ40 Datasheet

Export Restrictions

Cart

Added to cart