Extech FG100

Combustible Gas Leak Detector

The FG100 is a Combustible Gas Leak Detector. Detects combustible gases Liquefied Natural Gas (LNG) and Liquefied Propane Gas (LPG) from 500 to 6500 PPM. Audible and visual alarms. Convenient compact portable size with pocket clip. Continuous operation up to 4 hours. LED indicators for gas leakage and static absorption. Easy one switch operation. Complete with 2 AAA batteries.

Specifications

General
Gas Detection Propane (500 to 6500 ppm), Natural gas (1000 to 6500 ppm)
Additional Details
Certifications CE
Dimensions 7.1" × 0.8" diameter (180mm × 21mm diameter)
Power 2 × AAA (1.5V) batteries
Warranty 2 years
Weight 1.6 oz (46g)

Resources & Support

Datasheet

Extech FG100 Datasheet

User Manual

Extech FG100 User Manual

Certification

Extech FG100 Declaration of Conformity

Export Restrictions

Cart

Added to cart