Flir TI BPL3

3rd Generation Broadband Over Power Line Interface

Product Variations

This interface connects zone outputs from BPL3 sensors* and/or Power Line sensors to a controller, providing power and communications to BPL3 sensors and/or PL sensors. It also connects the PC to BPL3 sensors and/or PL sensors for system configuration and viewing
.*BPL3 Sensor(s): TrafiOne, ThermiCam AI, TrafiCam AI, TrafiSense AI, LaneCom T, LaneCom V

Specifications

System Overview
Error Output 4 × optical coupled dry contacts N/O via terminal connector on the back Imax = 50m A, Umax = 48 VDC 1 interface error LED on the front 4 × BPL3 or PL sensor status LEDs
Maximum Cameras Standard 1 – 4 × BPL3 or PL sensors Maximum 4 × BPL3 or PL sensors
Electrical
Current Consumption ≤130 mA @ 24 VDC
Input Voltage TI BPL3 EURO: 12–60 VDC or 12–42 VAC
TI BPL3 EDGE B&SIU: 12–42 VDC or 12–30 VAC
Power Consumption ≤3 W
Environmental
Operating Temperature Range NEMA II specs: -40°C to 74°C (-40°F to 165°F)
Mechanical
Weight TI BPL3 EURO: 570 g (1.26 lb)
TI BPL3 EDGE B&SIU: 750 g (1.65 lb)

Resources & Support

Article

Flir Innovate and Inspire: a New Flir Magazine

Learn more

Selection Guide

Flir ITS Urban Product Matrix 2026 (U.S. Only)

Datasheet

Flir TI BPL3 Datasheet

Export Restrictions

Cart

Added to cart