Discontinued

Extech GRT350

4-Wire Earth Ground Resistance/Resistivity Tester

The Extech GRT350 is a 4-Wire Earth Ground Resistance and Resistivity Tester which measures earth ground resistance from 2 Ohm to 2000 Ohm and resistivity from 0.06 ohm-m to 628 ohm-m. The GRT350 supports 4-wire, 3-wire, and 2-wire testing. It has a large dual line LCD, automatic spike check, test hold function, auto ranging, data hold, and auto power off function. This tester can also store and recall up to 200 test results and has over range and low battery indications. Product is complete with test leads with alligator clips, 4 auxiliary earth bars, hard carrying case, user's manual, and eight 1.5 V AA batteries. CE certified with a CAT IV 300 V safety rating.

Specifications

General
Earth Ground Resistance 20Ω/200Ω/2000Ω
Earth Ground Resistance Basic Accuracy ±(2% of reading + 3 digits)
Earth Ground Resistance Max Resolution 0.01Ω/0.1Ω/1Ω
Earth Resistivity 0.06 to 6.28 kΩm, 0.62 to 62.8 kΩm, 6.28 to 628 kΩm
Earth Voltage 0 to 300VAC
Earth Voltage Basic Accuracy ±(2% of reading + 3 digits)
Test Current approx. 2mA
Test Frequency 820Hz
Additional Details
Certifications CE
Dimensions 9.8 × 7.8 × 4.3" (250 × 190 × 110mm)
Power 8 × AA (1.5V) batteries
Safety Category CATIV - 300V
Warranty 2 years
Weight 3.15lbs (1430g)

Resources & Support

User Manual

Extech GRT350 User Manual

Datasheet

Extech GRT350 Datasheet

Certification

Extech GRT350 Declaration of Conformity

Export Restrictions