Discontinued

Extech GX900

True RMS Graphical MultiMeter with Bluetooth®

The Extech GX900 is a True RMS Graphical Multimeter with Bluetooth® which transmits key electrical readings to Android mobile devices. The GX900 measures AC/DC current and voltage, resistance, capacitance, frequency, temperature, duty cycle, conductance, RPM, ACV bandwidth, and diode continuity. It features a 50,000 count display with bargraph, a free Android app, data logging (to 2500 readings), Windows compatible software, peak hold, min/max/average modes, relative (%), data hold, automatic data hold, and an auto power off function. Meter comes with double molded test leads, hanging strap, Type K bead wire temperature probe, PC software, and six AA batteries.

Specifications

General
AC Current 0.01µA to 10A
AC Voltage 0.001mV to 1000V
Capacitance 0.001nF to 10mF
Conductance 50µS
Continuity Yes
DC Current 0.01µA to 10A
DC Voltage 0.001mV to 1000V
Diode Test 3.2V
Duty Cycle 0.1 to 99.9%
Frequency Electrical: 40.00Hz to 10kHz; Electronic: 0.001Hz to 10MHz
Frequency Bandwidth 100kHz
Resistance 0.001Ω to 50MΩ
Rotation Speed (Inductive Pickup) 12,000RPM
Signal (dBm/dBV) -70 to 60dB (nine selectable impedances)
Temperature (Type K) Max Resolution -58 to 1832 °F (-50 to 1000 °C)
True RMS Yes
Additional Details
Certifications CE, FC
Dimensions 9.25 × 4.25 × 2.5" (235 × 108 × 63.5mm)
Display 50000-count TFT LCD with bargraph
Power 6 × AA (1.5V) batteries
Safety Category CATIII -1000V, CATIV - 600V
Warranty 2 years
Weight 1.85lbs (839g)

Resources & Support

User Manual

Extech GX900 User Manual

Certification

Extech GX900 Declaration of Conformity

Datasheet

Extech GX900 Datasheet

Export Restrictions