Discontinued

Extech HD300

CFM/CMM Thermo-Anemometer with built-in InfraRed Thermometer

The Extech HD300 is a Thermo-Anemometer with an Infrared Thermometer that measures remote surface temperatures to 500°C (932°F) with a 30:1 distance to target ratio and laser pointer. It can simultaneously display air flow in CFM/CMM or air velocity, plus ambient temperature. This meter has easy to set area dimensions that are stored in the meter's internal memory for the next power on. Additional features include a 9999 count LCD backlit display, 20 point average for airflow, and a heavy duty rugged double molded housing. Comes complete with a vane sensor with 120 cm (3.9 ft) cable, software with cable, carrying case, and 9 V battery.

Specifications

General
Air Velocity (ft/min) 80 to 5900 ft/min
Air Velocity (ft/min) Basic Accuracy ±3%
Air Velocity (km/h) 1.4 to 108.0 km/h
Air Velocity (km/h) Basic Accuracy ±3%
Air Velocity (knots) 0.8 to 58.0 knots
Air Velocity (knots) Basic Accuracy ±3%
Air Velocity (m/s) 0.4 to 30.00 m/s
Air Velocity (m/s) Basic Accuracy ±3%
Air Velocity (mph) 0.9 to 67.0 MPH
Air Velocity (mph) Basic Accuracy ±3%
Air Volume (CFM) 0 to 999900 CFM
Air Volume (CFM) Max Resolution 0.1CFM
Air Volume (CMM) 0 to 999900 CMM
Air Volume (CMM) Max Resolution 0.1CMM
Temperature (Air) 14 to 140°F (-10 to 60°C)
Temperature (Air) Basic Accuracy ±4°F (2°C)
Temperature (IR) Basic Accuracy -58 to 932°F (-50 to 500°C)
Temperature (IR) Max Resolution ±2%
Additional Details
Certifications CE
Dimensions 8 × 3 × 1.9" (203 × 75 × 50mm)
Power 1 × 9V battery
Warranty 3 years
Weight 9.8oz (280g)

Resources & Support

Note: You must be logged in to download software or firmware. Login or create an account.

Software Download

Extech HD300 Software

You must be logged in to download file.

Datasheet

Extech HD300 Datasheet

User Manual

Extech HD300 User Manual

Certification

Extech HD300 Declaration of Conformity

Export Restrictions