Discontinued

Extech HD400

Heavy Duty Light Meter

The HD400 Heavy Duty Light Meter measures up to 400 kLux (40,000 Fc) with 0.1 Lux (0.01 Fc) resolution. It features a 5% accuracy, peak mode (10 µs), relative mode, min/max, and data hold functions. The HD400 has a backlit LCD display with a 40 segment bar graph and a rugged double molded housing. Comes complete with light sensor with 1 m (3ft) cable and protective cover, software with USB cable, hard carrying case, and 9 V battery.

Specifications

General
Cosine and Color Corrected Yes
Light (Foot Candle) 40, 400, 4000, 40kFc
Light (Foot Candle) Basic Accuracy ±5%
Light (Foot Candle) Max Resolution 0.01Fc
Light (Lux) 400, 4000, 40k, 400kLux
Light (Lux) Basic Accuracy ±5%
Light (Lux) Max Resolution 0.1Lux
PC Interface USB with software included
Additional Details
Certifications CE
Dimensions 6.7 × 3.1 × 1.6" (170 × 80 × 40mm)
Power 1 × 9V battery
Warranty 3 years
Weight 13.7oz (390g)

Resources & Support

Note: You must be logged in to download software or firmware. Login or create an account.

Software Download

Extech HD400 Software

You must be logged in to download file.

User Manual

Extech HD400 User Manual

Certification

Extech HD400 Declaration of Conformity

Datasheet

Extech HD400-HD450 Datasheet

Export Restrictions