Extech HD750

Differential Pressure Manometer (5psi)

Offering 11 selectable units of measure, the HD750 Differential Pressure Manometer can serve as a low range/high resolution Gauge or provide Differential Pressure up to 0 to 138.3 in. H2O (inches of water). Max/Min recording and Relative time stamp are useful features, as are HD750's Data Hold and Auto Power Off functions. The 5psi HD750 also features Zero function for offset correction or measurement and a built-in USB interface. Comes complete with 9V battery, software with USB cable, AC Adaptor, connection hose, built-in stand, and hard carrying case.

Specifications

General
Pressure (bar) 0.344bar
Pressure (bar) Basic Accuracy ±0.3% full scale
Pressure (bar) Max Resolution 0.001bar
Pressure (cmH2O) Basic Accuracy ±0.3% full scale
Pressure (cmH2O) Max Resolution 0.1cmH₂O
Pressure (ftH2O) 11.53ftH₂O
Pressure (ftH2O) Basic Accuracy ±0.3% full scale
Pressure (ftH2O) Max Resolution 0.01ftH₂O
Pressure (inH2O) 138.3inH₂O
Pressure (inH2O) Basic Accuracy ±0.3% full scale
Pressure (inH2O) Max Resolution 0.1inH₂O
Pressure (inHg) 10.18inHg
Pressure (inHg) Basic Accuracy ±0.3% full scale
Pressure (inHg) Max Resolution 0.01inHg
Pressure (kgcm²) 0.351kgcm²
Pressure (kgcm²) Basic Accuracy ±0.3% full scale
Pressure (kgcm²) Max Resolution 0.001kgcm²
Pressure (kPa) 34.47kPa
Pressure (kPa) Basic Accuracy ±0.3% full scale
Pressure (kPa) Max Resolution 0.01kPa
Pressure (mbar) 344.7mbar
Pressure (mbar) Basic Accuracy ±0.3% full scale
Pressure (mbar) Max Resolution 0.1mbar
Pressure (mmHg) 258.5mmHg
Pressure (mmHg) Basic Accuracy ±0.3% full scale
Pressure (mmHg) Max Resolution 0.1mmHg
Pressure (ozin²) 80ozin²
Pressure (ozin²) Basic Accuracy ±0.3% full scale
Pressure (ozin²) Max Resolution 0.01ozin²
Pressure (psi) 5psi
Pressure (psi) Basic Accuracy ±0.3% full scale
Pressure (psi) Max Resolution 0.001psi
Pressure [cmH2O] 351.5cmH₂O
Additional Details
Certifications CE
Dimensions 8.2 × 2.9 × 1.9" (210 × 75 × 50mm)
Power 1 × 9V battery
Warranty 3 years
Weight 9.8oz (280g)

Resources & Support

Note: You must be logged in to download software or firmware. Login or create an account.

Software Download

Extech HD750 Software

You must be logged in to download file.

User Manual

Extech HD750 User Manual

Certification

Extech HD750 Declaration of Conformity

Datasheet

Extech HD700-HD750-HD755 Datasheet

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.

Cart

Added to cart