Discontinued

Extech HD780

Digital Manifold/Pressure Gauge

The Extech HD780 Digital Manifold/Pressure Gauge simultaneously measures suction/liquid line pressure as well as line temperature to calculate and display superheat and sub cooling for A/C units. It also has dual inputs measuring differential pressure (P1-P2) and Type-K temperature (T1-T2). For use with R22 and R410A refrigerants. Included are heavy duty connection hoses, a Type-K temperature clamp probe, and a bead wire temperature probe.

Specifications

General
Max Pressure 800psi
Pressure (bar) -0.96 to 34.47bar
Pressure (bar) Basic Accuracy ±0.1bar
Pressure (bar) Max Resolution 0.01bar
Pressure (cmHg) -72 to 2585cmHg
Pressure (cmHg) Basic Accuracy ±5cmHg
Pressure (cmHg) Max Resolution 1cmHg
Pressure (inHg) -28 to 999.9inHg
Pressure (inHg) Basic Accuracy ±2inHg
Pressure (inHg) Max Resolution 0.1inHg
Pressure (kPa) -96 to 3447kPa
Pressure (kPa) Basic Accuracy ±7kPa
Pressure (kPa) Max Resolution 1kPa
Pressure (psi) -14 to 500psi
Pressure (psi) Basic Accuracy ±1psi
Pressure (psi) Max Resolution 0.1psi
Temperature (Air) 32.0 °F to 122.0 °F (0 °C to 50.0 °C)
Temperature (Air) Basic Accuracy ±2 °F/1 °C
Temperature (Air) Max Resolution 0.1 °F/ °C
Temperature (Type K) Max Resolution -76 °F to 999.9 °F (-60 °C to 537.0 °C)
Temperature (Type N) ±(0.15%rdg + 1.8 °F/1 °C)
Temperature (Type N) Basic Accuracy 0.1 °F/ °C
Additional Details
Certifications CE
Dimensions 8.3 × 3.1 × 2" (212 × 78 × 51mm)
Power 1 × 9V battery
Warranty 3 years
Weight 11.9oz (338g)

Resources & Support

Datasheet

Extech HD780 Datasheet

Export Restrictions