Extech HDV540

High-Definition Articulating VideoScope Kit

The HDV540 is a light-weight VideoScope Kit that includes a wired handset and 6 mm diameter camera. Easy, one-hand operation of the articulating camera tip facilitates viewing in obstructed areas where standard camera tips cannot access. Images and videos are viewed on the high resolution color display or external monitors, and they can be stored in SD memory card (included) or a USB flash drive. Featuring a glare free close up field of view, AV output for viewing images/video on a monitor, record voice-over audio in video recording mode, and memory storage of 20,000 images. Complete with 3.7 V rechargeable Li-Polymer battery, 100 V/240 V Universal AC adaptor and multiple plug types (US, EU, UK, AUS), USB and AV cables, and a hard carrying case.

Resources & Support

Datasheet

Extech HDV540 Datasheet

User Manual

Extech HDV540 User Manual

Certification

Extech HDV540 Declaration of Conformity

Export Restrictions

Cart

Added to cart