Discontinued

Extech HDV600

High Definition Videoscope Kits

The HDV600 videoscope features eight kit options with camera probes to fit your application needs. Choose from a range of probe lengths and camera diameters with articulating and/or wireless features. This waterproof, drop-resistant videoscope has a 5.7 in. color LCD TFT with high definition 640 × 480 resolution. The SD memory card included stores more than 14,600 images. Video recording (up to 4 hours) with voice annotation. AV output for viewing images and video directly on a monitor. Video and images can be transferred to a PC via the SD card or USB output. Optional wireless transmitter allows you to transmit video up to 100ft (30 m) from the measurement point to your monitor. Includes SD card, 3.7 Volt rechargeable Li-Polymer battery, patch cable, AC adaptor, USB and AV cables, and hard carrying case.

Articulating camera tip adjusts up to 240° viewing angle with four built-in bright LED lights illuminate dark areas.
Optional wireless transmitter sends video to the main display from up to 30 m (100 ft) away.
Record avi video for up to 4 hours on one battery charge, storing up to >15,000 images on the including SD card.

Specifications

General
Field of View 65°
Kit Components VideoScope, 25 mm camera probe, 30 m fiberglass cable spool assembly, SD memory card, 3.7 V rechargeable Li-Polymer battery, patch cable, Universal AC adapter (110-240 V, four plugs), USB and AV cables, and hard carrying case.
Memory SD Card (2GB maximum)
Output Format MPEG4/AVI (640 × 480), JPEG (640 × 480)
Probe Length 30 m (98.4 ft) length, 25 mm diameter probe
Wireless Transmission Frequency 2.4 GHz (-87 dBm (SNR = 42 dB, Fmod = 15 kHz))
Additional Details
Certifications CE
Connector[s] Mini USB 1.1 and AV out
Dimensions 24.1 × 17.8 × 7.0 cm (9.5 × 7 × 2.75 in)
Display 14.5 cm (5.7 in); Viewable 13.5 cm (5.3 in); 640 × 480 pixels; NTSC and PAL
IP Rating Meter: IP67; probe: IP57
Power 1 × rechargeable Li-Polymer (3.7V) battery; 100 to 240VAC / 5VDC power adaptor
Warranty 2 years
Weight 3.25lb (1474g)

Resources & Support

User Manual

Extech HDV600 User Manual

Certification

Extech HDV640 Declaration of Conformity

Certification

Extech HDV640W Declaration of Conformity

Certification

Extech HDV600 Declaration of Conformity

Certification

Extech HDV610 Declaration of Conformity

Certification

Extech HDV620 Declaration of Conformity

Datasheet

Extech HDV610-HDV620 Datasheet

Datasheet

Extech HDV640 Datasheet

Datasheet

Extech HDV640W Datasheet

Datasheet

Extech HDV650 Datasheet

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.