Extech IAQ320

Indoor Air Quality Monitor and Datalogger with PM2.5

The IAQ320 is designed to help you continuously monitor indoor air quality conditions, ideal for use in commercial buildings, hospitals, schools, manufacturing facilities, and cleanrooms. This meter accurately measures levels of particulate matter, CO₂, IAQ health index, air temperature, and relative humidity so you can maintain a healthy work environment. With a 10-inch display, visible and audible alarms, and the ability to store up to 12,000 records, the IAQ320 is a simple and convenient tool for managing indoor air quality.

Clean Air, Clean Focus
Measure, monitor, and be instantly alerted to changes in PM2.5, CO₂ levels, air temperature, relative humidity, and overall IAQ health index, ensuring your environment is safe and healthy.
The IAQ320's 10-inch display, programmable data sampling rate, complete with high/low limit alerts, offers both visual and audible indicators, eliminating any guesswork about your air quality.
Store up to 12,000 records and export data in CSV format with ease for detailed reporting. Versatile design allows for both wall mounting and desktop use, fitting perfectly in any space. The tri-color LED bars provide an immediate visual status of air quality, ensuring you're always informed.

Specifications

General
Carbon Dioxide (CO<special id="36"/>) 0 to 9999 ppm
Carbon Dioxide (CO<special id="36"/>) Basic Accuracy ±(40 ppm + 3% of reading)
Carbon Dioxide (CO<special id="36"/>) Max Resolution 1 ppm
Memory 12,000 data sets with time stamps. Transferable to PC via USB connection.
Relative Humidity 0.1 to 99.9%
Relative Humidity Basic Accuracy ± 5% RH
Relative Humidity Max Resolution 0.1% RH
Sampling Rate 1 min, 2 min, 5 min, 10 min, 30 min, 60 min, 90 min, 120 min
Temperature (Air) -10°C to 60°C (14°F to 140°F)
Temperature (Air) Basic Accuracy ±0.6°C (0.9°F)
Temperature (Air) Max Resolution 0.1°C/°F
Additional Details
Dimensions 257 mm × 168 mm × 45.5 mm (10.1 in × 6.6 in × 1.8 in)
Power 5 V / 600 mA universal AC adaptor with multi-plugs (US, EU, UK, AU)
Weight 610 g (1.3 lb

Resources & Support

Datasheet

Extech IAQ320 Datasheet

Datasheet

Extech IAQ320 Datasheet GB

User Manual

Extech IAQ320 User Manual GB

User Manual

Extech IAQ320 User Manual

Export Restrictions

Cart

Added to cart