FLIR IM75-2

Insulation Tester and Digital Multimeter with METERLiNK®

The FLIR IM75-2 is both an advanced multifunction digital multimeter and a premier handheld insulation tester with functions for installation, troubleshooting and maintenance for professionals. The FLIR IM75-2 includes several specialty insulation modes such as polarization index, dielectric absorption, and earth bond resistance. Insulation tests can be performed instantly, continuously, and over a timed duration to allow for in-depth assessment. The multi-color LED indicator in compare mode makes pass/fail determinations easy and visible. Use the METERLiNK® app to quickly and efficiently capture readings, images, and videos for analysis, trending, and sharing.

• Advanced multifunction digital multimeter and premier handheld insulation tester for installation, troubleshooting and maintenance professionals
• Insulation voltage testing up to 1 kV, measuring insulation resistance from 4 MΩ to 20 GΩ
• Advanced variable frequency drive (VFD) filtering and dual display shows voltage and frequency at once
• True RMS DMM measurements features reliable performance and 1000 V range
• Constructed to make any electrical problem easier to troubleshoot
• Powerful LED worklights eliminate the need for a flashlight in dim lighting
• Durable, double-molded construction with IP54 rating and 3 m drop tested
• Large, easy-to-read digits and backlit display
• Multi-color LED indicator with Compare Mode makes pass/fail determinations easy and visible
• Wireless communication with the FLIR METERLiNK® App
• Capture readings, create reports and easily share them with your team
• Perform measurement comparisons over time
• Set custom alarm thresholds to provide additional assurance of operating ranges while performing testing procedures

Specifications

Highlighted
Insulation Resistance 4.000 MΩ ± (1.5% + 5 digits) 40.00 MΩ ± (1.5% + 5 digits) 400.0 MΩ ± (3.0% + 5 digits) 4000 MΩ ± (3.0% + 5 digits) 4.1 G to 20.0 GΩ ± (10.0% + 3 digits)
Insulation Test Voltages 50 V for max. 50.0 MΩ
100 V for max 100.0 MΩ
250 V for max. 250.0 MΩ
500 V for max. 500.0 MΩ
1000 V for max.20 GΩ
Category Rating CAT IV-600 V, CAT III-1000 V
Measurement & Analysis
AC Voltage 1000.0 V: 50 Hz to 60 Hz ± (1.5% + 5 digits),
61 Hz to 500 Hz ± (2.0% + 5 digits)
Capacitance 1000 µF ± (1.2% + 2 digits)
10.00 mF ± (1.2% + 20 digits)
Category Rating CAT IV-600 V, CAT III-1000 V
Continuity 400.0 Ω ± (0.5% + 2 digits)
DC Voltage 1000.0 V ± (0.1% + 5 digits)
Earth Bond Resistance 40.00 Ω ± (1.5% + 5 digits)
400.0 Ω ± (1.5% + 3 digits)
4000 Ω ± (1.5% + 3 digits)
40.00 kΩ ± (1.5% + 3 digits)
Frequency [ACV] 400.0 Hz ± 5 digits
4.000 kHz ± 5 digits
40.00 kHz ± 5 digits
Insulation Resistance 4.000 MΩ ± (1.5% + 5 digits) 40.00 MΩ ± (1.5% + 5 digits) 400.0 MΩ ± (3.0% + 5 digits) 4000 MΩ ± (3.0% + 5 digits) 4.1 G to 20.0 GΩ ± (10.0% + 3 digits)
Insulation Test Voltages 50 V for max. 50.0 MΩ
100 V for max 100.0 MΩ
250 V for max. 250.0 MΩ
500 V for max. 500.0 MΩ
1000 V for max.20 GΩ
VFD AC Voltage 1000.0 V: 50 Hz to 60 Hz ± (1.5% + 5 digits),
61 Hz to 400 Hz, ± (5.0% + 5 digits)
Communication & Data Storage
Bluetooth range max 10 m (32 ft)
Memory 99 storage locations
Power
Battery type 6 × 1.5 V AAA alkaline batteries
Environmental & Certifications
Certifications FCC Class B, CE, UL, UKCA, RCM
Drop test 3 m (9.8 ft)
IP Rating IP54 dust-protected and splash-resistant
Operating Temperature 0°C to 50°C (32°F to 122°F)
Warranty https://www.flir.com/testwarranty

Accessories

Resources & Support

Quick Start Guide

FLIR IM75-2 Quick Start Guide

Datasheet

FLIR IM75-2 Datasheet

User Manual

FLIR IM75-2 User Manual

User Manual

FLIR METERLiNK App User Manual

Chat

Press the chat bubble in the bottom-right corner to connect with us instantly.

(When agents available)

Phone

International Line: 

(+1) 805 392 3775

Local Number:

(+61) 1800 413 988

Service, Repair and Calibration 

 

Asia Pacific

Service Center Contact
Phone
Request Service, Repair, or Calibration
Email Us
Australia +61 (0) 3 9550 2800

Submit an RMA

Email Us

China +86 (0) 21-5169-7628

Submit an RMA

Email Us

India Delhi +91 11 47212002

Submit an RMA

Email Us

India Faridabad +91 (129) 431-5031/32

Submit an RMA

Email Us

Japan 81-3-6721-6648

Submit an RMA

Email Us

Singapore +65 8787 0884

Submit an RMA

Email Us

South Korea (02)565-2724

Submit an RMA

Email Us

 

Europe

Service Center Contact
Phone
Request Service, Repair, or Calibration
Email Us
Belgium  +32 (0)56 363 041

Submit an RMA

Email Us

Estonia +3726063976

Submit an RMA

Email Us

Germany +49 (0) 69 95 00 900

Submit an RMA

Email Us

Italy +390294753491

Submit an RMA

Email Us

Sweden  +46 (0) 8 753 26 54

Submit an RMA

Email Us

United Arab Emirates +971 4 802 4999

Submit an RMA

Email Us

United Kingdom +44 (0)1732 220 011

Submit an RMA

Email Us

 

Americas

Service Center Contact
Phone
Request Service, Repair, or Calibration
Email Us
United States 

Toll Free: (+1) 866 477 3687

Local: (+1) 603 324 7600

Submit an RMA

Email Us

Canada 800 613 0507 Submit an RMA

Email us

South & Central America 0800 878 2486

Submit an RMA

Email us

Export Restrictions