Discontinued

Extech IR201A

Pocket IR Thermometer

The Extech IR201A is a wide range non-contact Infrared Thermometer with a built-in laser pointer to identify target areas and improve aim. It has a wide temperature range of -20°C to 270°C (-4°F to 518°F), adjustable emissivity for better accuracy on different surfaces, and a lock mode for continuous scanning, all in a convenient, pocket-sized design. The IR201A features data hold, max hold, auto power off functions. Complete with two AAA batteries and pouch case.

Specifications

General
Distance to Target Ratio 6:1
Emissivity 0.1 to 1.0, adjustable
Targeting single laser
Temperature (IR) Basic Accuracy -4 to 518 °F (-20 to 270 °C)
Temperature (IR) Max Resolution ±2.5% of reading + 3.6 °F/2 °C
Temperature (RTD) 0.1 °F/ °C
Additional Details
Certifications CE
Dimensions 3.7 × 2 × 1" (94 × 51 × 25mm)
Power 2 × AAA (1.5V) batteries
Warranty 2 years
Weight 2.7oz (76g)

Resources & Support

Datasheet

Extech IR201A Datasheet

User Manual

Extech IR201A User Manual

Certification

Extech IR201A Declaration of Conformity

Export Restrictions