Discontinued

Extech IR260

Compact InfraRed Thermometer

The Extech IR260 is a 12:1 Compact Infrared Thermometer with a visual and audible high/low Alarm. Without any contact, the IR260 can measure up to 400°C (752°F) thanks to its built in laser pointer that identifies target areas and improves aim. It features adjustable emissivity for better accuracy when measuring temperature on different surface materials. Complete with two AA batteries.

Specifications

General
Distance to Target Ratio 12:1
Emissivity 0.1 to 1.00, adjustable
Targeting single laser
Temperature (IR) Basic Accuracy -4 to 752 °F (-20 to 400 °C)
Temperature (IR) Max Resolution ±2% of reading or ±3.6 °F/2 °C
Temperature (RTD) 0.1 °F/ °C
Additional Details
Certifications CE
Dimensions 6.8 × 3.8 × 1.8" (172 × 97 × 46mm)
Power 2 × AA (1.5V) batteries
Warranty 2 years
Weight 8oz (226g)

Resources & Support

User Manual

Extech IR260 User Manual

Certification

Extech IR260 Declaration of Conformity

Datasheet

Extech IR260 Datasheet

Export Restrictions