FLIR IRP-1

Indoor Inspection Port for 80° Lens

The FLIR IRP-1 port helps to improve worker safety and electrical inspection efficiency—all while reducing the installation costs associated with using thermal cameras to inspect indoor electrical cabinets. Designed to support quick and precise connection with a FLIR 80° lens (T300805), this lens-free port allows technicians to survey switchgear and other enclosed equipment carrying the risk of arc flash without the need to open the cabinet, greatly reducing the risk of arc flash injury. Technicians can execute predictive maintenance inspections faster, reducing the time needed to take on and off heavy arc-flash PPE, remove and replace electrical panels, and adjusting thermal camera settings to account for IR window transmission.

Inspect energized electrical equipment quickly without opening the panel door and compromising safety
Great imaging without the need to stop and input transmission and IR window temperature correction factors.
Helps companies comply with electrical codes (e.g. NFPA 70B) requiring direct line of sight inspection of all electrical equipment.

Specifications

Highlighted
Body Material Body: Plastic (PC/PBT)
Cover: Anodized aluminum
Hardware: Stainless steel
Maximum Operating Temperature 100°C/212°F
NEMA Environment Type Standard 250
Required Hole Diameter (Nominal) 21 mm (0.827 in)
Imaging & Optical
Viewing Aperture Area 123 mm² (0.1885 in²)
Viewing Aperture Diameter 12.5 mm (0.49 in)
Visible Light Spectrum No certification
Environmental & Certifications
Certifications CE, UL (UL50V), IP67
Maximum Operating Temperature 100°C/212°F
NEMA Environment Type Standard 250
Optic Maximum Temperature
Storage Temperature Range Maximum: 100°C/212°F
General
Body Material Body: Plastic (PC/PBT)
Cover: Anodized aluminum
Hardware: Stainless steel
Required Hole Diameter (Nominal) 21 mm (0.827 in)
Size 19 × 84 × 104 mm (0.75 × 3.3 × 4.1 in)

Resources & Support

Chat

Press the chat bubble in the bottom-right corner to connect with us instantly.

(When agents available)

Phone

International Line: 

(+1) 805 392 3775

Local Number:

(+61) 1800 413 988

Service, Repair and Calibration 

 

Asia Pacific

Service Center Contact
Phone
Request Service, Repair, or Calibration
Email Us
Australia +61 (0) 3 9550 2800

Submit an RMA

Email Us

China +86 (0) 21-5169-7628

Submit an RMA

Email Us

India Delhi +91 11 47212002

Submit an RMA

Email Us

India Faridabad +91 (129) 431-5031/32

Submit an RMA

Email Us

Japan 81-3-6721-6648

Submit an RMA

Email Us

Singapore +65 8787 0884

Submit an RMA

Email Us

South Korea (02)565-2724

Submit an RMA

Email Us

 

Europe

Service Center Contact
Phone
Request Service, Repair, or Calibration
Email Us
Belgium  +32 (0)56 363 041

Submit an RMA

Email Us

Estonia +3726063976

Submit an RMA

Email Us

Germany +49 (0) 69 95 00 900

Submit an RMA

Email Us

Italy +390294753491

Submit an RMA

Email Us

Sweden  +46 (0) 8 753 26 54

Submit an RMA

Email Us

United Arab Emirates +971 4 802 4999

Submit an RMA

Email Us

United Kingdom +44 (0)1732 220 011

Submit an RMA

Email Us

 

Americas

Service Center Contact
Phone
Request Service, Repair, or Calibration
Email Us
United States 

Toll Free: (+1) 866 477 3687

Local: (+1) 603 324 7600

Submit an RMA

Email Us

Canada 800 613 0507 Submit an RMA

Email us

South & Central America 0800 878 2486

Submit an RMA

Email us

Export Restrictions

Cart

Added to cart