Discontinued

Extech IRT600

Dual Laser IR Thermal Condensation Scanner

The Extech IRT600 is a Dual Laser IR Thermal Condensation Scanner. This 12:1 infrared psychrometer with a 3 color LED dew point alarm measures temperature and humidity, then calculates dew point and warns the user when conditions for mold growth exist. It can be great for processes that require surface temperature control and monitoring. A green LED changes to yellow and then to red as the surface temperature reading gets closer to and then equals the calculated dew point reading. Dual lasers indicate ideal measuring distance where the two lasers converge to a 2.5 cm (1 in) target spot. Complete with case and 9 V battery.

Specifications

General
Dew Point -22 to 212 °F (-30 to 100 °C)
Distance to Target Ratio 12:1
Emissivity 0.95, fixed
Relative Humidity 20 to 80%
Relative Humidity Basic Accuracy ±3.5%
Response Time 150ms
Targeting dual laser
Temperature (Air) 32 to 122 °F (0 to 50 °C)
Temperature (Air) Basic Accuracy ±(1% of reading + 2.7 °F/1.5 °C)
Temperature (Air) Max Resolution 0.1 °F/°C
Temperature (IR) Basic Accuracy -22 to 662 °F (-30 to 350 °C)
Temperature (IR) Max Resolution ±(1% of reading + 2.7 °F/1.5 °C)
Temperature (RTD) 0.1 °F/°C
Additional Details
Certifications CE
Dimensions 6.6 × 3.2 × 2.3" (168 × 82 × 58mm)
Power 1 × 9V battery
Warranty 2 years
Weight 5.7oz (163g)

Resources & Support

Certification

Extech IRT600 Declaration of Conformity

Datasheet

Extech IRT600 Datasheet

User Manual

Extech IRT600 User Manual

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.