Discontinued

FLIR K1

Situational Awareness Camera

The FLIR K1 is a rugged, compact thermal camera that serves as an extra set of eyes on the fire scene, allowing commanders, officers, and inspectors to quickly complete a thorough 360° assessment in total darkness and through smoke. With a bright, integrated flashlight, the FLIR K1 illuminates the scene to help the user steer and manage the crew more effectively. It also displays 160 × 120 pixel thermal images that help users gain additional situation awareness that is not possible with the naked eye.

Keep Your Eyes on the Fire Scene
Quickly assess the scene in total darkness, through smoke, and never lose line of sight.
Gather compelling evidence and save up to 10,000 sets of radiometric thermal and visual images for simple reporting.
The water-resistant K1 withstands a 2-meter drop onto concrete, and is lightweight enough to attach to gear.

Specifications

Highlighted
IR Resolution 160 × 120 pixels
Display 2.4 in. backlit LCD, 320 × 240 pixels
Object Temperature Range High Gain Mode: –10°C to 140°C (14°F to 284°F) Low Gain Mode: –10°C to 400°C (14°F to 752°F) (at room temperature)
Image Modes • TI Basic (White-hot with isotherm) • White-hot • Iron
Camera weight incl battery 0.41 kg (0.90 lb.)
Camera size (L x W x H) 208 × 85 × 65 mm (8.19 × 3.3 × 2.6 in)
Imaging & Optical
Built-in Digital Camera 320 × 240 pixels
Depth of Field 0.1 m (0.33 ft.), infinity
Detector Type Focal plane array, uncooled microbolometer
Digital Camera FOV 71° × 56°, adapts to the IR lens
f-number 1.1
Field of view (FOV) 57° × 44°
Focal Length 1.9 mm (0.075 in.)
Focus Fixed
Image Frequency 8.7 Hz
Image Modes • TI Basic (White-hot with isotherm) • White-hot • Iron
IR Resolution 160 × 120 pixels
Multi Spectral Dynamic Imaging (MSX) Yes
Pitch 12 µm
Spatial resolution (IFOV) 6.22 mrad
Spectral Range 8–13 µm
Storage Capacity Approx. 10,000 images
Thermal Sensitivity/NETD <100 mK @ 30°C (86°F)
Environmental & Certifications
Corrosion NA
Drop 2 m (6.6 ft.)
EMC EN 61000-6-2:2005 (immunity) EN 61000-6-3:2011 (emission) FCC Title 47 part 15, subpart B
Encapsulation IP 67 (IEC 60529)
Humidity (Operating and Storage) 0–90% RH (0°C–37°C / 32°F– 98.6°F); 0–65% RH (37°C–45°C / 98.6°F–113°F); 0–45% RH (45°C–55°C / 113°F–131°F)
Magnetic fields EN 61 000-4-8 Class 3
Operating Temperature Range Up to 10 min. with flashlight on, -10°C to 90°C (14°F to 194°F) Up to 2 min. with flashlight on, -10°C to 115°C (14°F to 239°F)
Shock 25 g (IEC 60068-2-27)
Storage Temperature Range –30°C to 55°C (–22°F to 131°F)
Tripod Mounting UNC 1/4"-20
Vibration 2 g (IEC 60068-2-6)
Power
Battery capacity 3000 mAh
Battery operating time Approximately 5.5 hours in MSX mode; 3.8 hours with torchlight only
Battery type Li ion
Battery voltage 3.7 V
Battery weight NA
Charging system Battery is charged inside the camera
Charging Temperature 0°C to 45°C (32°F to 113°F)
Charging Time 4 hours to 90%, 6 hours to 100%
Power Management Adjustable
Safety [power supply] Camera: IEC/EN 61010-1 Power supply: UL, CSA, CE, PSE, CCC, and SAA
Start Up Time 15 s
Start-up time from sleep mode TBD
Measurement & Analysis
Accuracy ±5°C (±9°F) or ±5% in High Gain Mode, or ±10°C (±18°F) or ±10% in Low Gain Mode, for ambient temperatures of 10–35°C (50–95°F)
Auto Range NA
Automatic Hot Detection NA
Camera size (L x W x H) 208 × 85 × 65 mm (8.19 × 3.3 × 2.6 in)
Camera weight incl battery 0.41 kg (0.90 lb.)
Isotherm • Yellow coloring 150°C to 250°C • Orange coloring 250°C to 350°C • Red coloring >350°C
Object Temperature Range High Gain Mode: –10°C to 140°C (14°F to 284°F) Low Gain Mode: –10°C to 400°C (14°F to 752°F) (at room temperature)
Spot Meter Center spot
General
Beam Angle 20°
Compatible with FLIR software FLIR Tools
Flashlight Bright LED flashlight
LED CCT 5700K
LED CRI 70
Light Output 300 lumens
Material PPSU Silicon rubber Aluminium, cast
Packaging Size 283 × 148 × 103 mm (11.1 × 5.83 × 4.06 in)
User Interface
Display 2.4 in. backlit LCD, 320 × 240 pixels
Communication & Data Storage
Image Storage JPEG files
Image Storage Capacity 4 GB
Image Storage Mode FLIR radiometric JPEGs, visual JPEGs
Interface Update from PC devices over USB
Storage Media Internal memory (3.9 GB)
USB USB Type-C

Accessories

Resources & Support

Note: You must be logged in to download software or firmware. Login or create an account.

Firmware Download

FLIR Camera Firmware - K1

You must be logged in to download file.

Quick Start Guide

FLIR K1 Quick Start Guide

User Manual

FLIR K1 User Manual

Datasheet

FLIR K1 Datasheet

Flyer

FLIR K1 Sellsheet

Warranty

FLIR Global Uncooled Thermal Camera 2-10 Limited Warranty

Application Story

Flir Thermal Firefighting Cameras Vs. The Competition

Brochure

FLIR Thermal Firefighting Brochure

Chat

Press the chat bubble in the bottom-right corner to connect with us instantly.

(When agents available)

Phone

International Line: 

(+1) 805 392 3775

Local Number:

(+61) 1800 413 988

Service, Repair and Calibration

Service Center Contact
Phone
Request Service, Repair, or Calibration
Email Us
United States 

Toll Free: (+1) 866 477 3687

Local: (+1) 603 324 7600

Submit an RMA

Email Us

Canada 800 613 0507 Submit an RMA

Email us

South & Central America 0800 878 2486

Submit an RMA

Email us

Service Center Contact
Phone
Request Service, Repair, or Calibration
Email Us
Belgium  +32 (0)56 363 041

Submit an RMA

Email Us

Estonia +3726063976

Submit an RMA

Email Us

Germany +49 (0) 69 95 00 900

Submit an RMA

Email Us

Italy +390294753491

Submit an RMA

Email Us

Sweden  +46 (0) 8 753 26 54

Submit an RMA

Email Us

United Arab Emirates +971 4 802 4999

Submit an RMA

Email Us

United Kingdom +44 (0)1732 220 011

Submit an RMA

Email Us

Service Center Contact
Phone
Request Service, Repair, or Calibration
Email Us
Australia +61 (0) 3 9550 2800

Submit an RMA

Email Us

China +86 (0) 21-5169-7628

Submit an RMA

Email Us

India Delhi +91 11 47212002

Submit an RMA

Email Us

India Faridabad +91 (129) 431-5031/32

Submit an RMA

Email Us

Japan 81-3-6721-6648

Submit an RMA

Email Us

Singapore +65 8787 0884

Submit an RMA

Email Us

South Korea (02)565-2724

Submit an RMA

Email Us

Export Restrictions