FLIR K2

Compact TIC with MSX®

FLIR is on a mission to make high quality thermal imaging cameras standard issue equipment for every member of a fire crew. The FLIR K2 makes that possible by providing capability, ruggedness, and reliability at an affordable price. With features such as Multi-Spectral Dynamic Imaging (MSX®), easy-to-use buttons, and operability in temperatures up to 500°F, the K2 is a small investment that pays big dividends–saving lives, protecting property, and ensuring firefighter safety.

Rugged. Reliable. Life-saving.
The K2 makes high-quality thermal imaging more accessible so more first responders can help save lives and protect property.
This lightweight camera attaches easily to turnouts, and offers simplified, single-button controls that can be used with heavy gloves.
The K2 withstands a 2-meter drop onto concrete, is water resistant (IP67) and is fully operational up to 500°F (3 minutes).

Specifications

Highlighted
IR Resolution 160 × 120 pixels
Display 3 in. LCD, 320 × 240 pixels, backlit
Object Temperature Range –20°C to 150°C (–4°F to 302°F) 0°C to 500°C (32°F to 932°F)
Image Modes Basic fire-fighting mode (default) Black-and-white fire-fighting mode Fire mode Search-and-rescue mode Heat detection mode Cold detection mode Building analysis mode
Camera weight incl battery 0.7 kg (1.54 lb.)
Camera size (L x W x H) 250 mm x 105 mm x 90 mm (9.8 in. x 4.1 in. x 3.5 in.)
Imaging & Optical
Built-in Digital Camera 640 × 480 pixels
Depth of Field 0.1 m (0.33 ft.), infinity
Detector Type Focal plane array, uncooled microbolometer
Digital Camera FOV 73° × 61°, adapts to the IR lens
f-number 1.1
Field of view (FOV) 47° × 35°
Focal Length 1.9 mm (0.075 in.)
Focus Fixed
Image Frequency 9 Hz
Image Modes Basic fire-fighting mode (default) Black-and-white fire-fighting mode Fire mode Search-and-rescue mode Heat detection mode Cold detection mode Building analysis mode
IR Resolution 160 × 120 pixels
Multi Spectral Dynamic Imaging (MSX) Yes
Pitch 12 µm
Sensitivity
Spatial resolution (IFOV) 6.22 mrad
Spectral Range 7.5–13 µm
Thermal Sensitivity/NETD <100 mK @ 30°C (86°F)
Environmental & Certifications
Corrosion ASTM B117, salt spray, 5% saline solution in 48 hours and 35°C
Drop 2 m (6.6 ft.)
EMC EN 61000-6-2:2005 (immunity) EN 61000-6-3:2011 (emission) FCC 47 CFR Part 15 B (emission)
Encapsulation IP 67 (IEC 60529)
Humidity (Operating and Storage) IEC 60068-2-30, 24 hours, 95% relative humidity, 25–40°C (77–104°F), 2 cycles
Magnetic fields EN 61 000-4-8, test level 5 for continuous field (severe industrial environment)
Operating Temperature Range –10°C to 55°C (14°F to 131°F): infinity 85°C (185°F): 15 minutes 150°C (302°F): 10 minutes 260°C (500°F): 3 minutes
Relative Humidity 95% relative humidity, 25–40°C (77–104°F), non-condensing
Shock 25 g (IEC 60068-2-27)
Storage Temperature Range –40°C to 70°C (–40°F to 158°F)
Tripod Mounting UNC 1/4"-20
Vibration 2 g (IEC 60068-2-6)
Power
Battery capacity 2.6 Ah at 20–25°C (68–77°F)
Battery operating time Approximately 4 hours at 25°C (77°F) ambient temperature and typical use
Battery type Li ion
Battery voltage 3.6 V
Battery weight 0.119 kg (0.26 lb.)
Charging system Battery is charged inside the camera or in a dedicated charger
Charging Temperature 0–45°C (32–113°F)
Charging Time 2.5 h to 90% capacity, charging status indicated by LEDs
Power Management Automatic shutdown and sleep mode
Safety [power supply] CE/EN/UL/CSA/PSE 60950-1
Start Up Time 30 seconds
Start-up time from sleep mode 10 seconds
Measurement & Analysis
Accuracy ±4°C (±7.2°F) or ±4% for ambient temperatures of 10–35°C (50–95°F)
Auto Range Auto, non-selectable
Automatic Hot Detection Heat detection mode (the hottest 20% of the of scene is colorized)
Camera size (L x W x H) 250 mm x 105 mm x 90 mm (9.8 in. x 4.1 in. x 3.5 in.)
Camera weight incl battery 0.7 kg (1.54 lb.)
Isotherm Yes
Object Temperature Range –20°C to 150°C (–4°F to 302°F) 0°C to 500°C (32°F to 932°F)
Spot Meter 1.0
General
Compatible with FLIR software FLIR Tools®
Material PPSU Silicon rubber Aluminium, cast Flame-resistant magnesium alloy
Packaging Size 323 × 325 × 110 mm (12.7 × 12.8 × 4.3 in.)
User Interface
Display 3 in. LCD, 320 × 240 pixels, backlit
Communication & Data Storage
Image Storage NA
Image Storage Capacity NA
Image Storage Mode NA
Interface Update from PC devices
USB USB Micro-B

Accessories

Resources & Support

Note: You must be logged in to download software or firmware. Login or create an account.

Firmware Download

FLIR Camera Firmware (K2)

You must be logged in to download file.

Warranty

FLIR Fire Service 2-5-10 Limited Warranty (US Only)

Warranty

FLIR Fire Service 2-5-10 Global Limited Warranty

Datasheet

FLIR K2 Datasheet LTR

Brochure

FLIR Thermal Firefighting Brochure

Application Story

Flir Thermal Firefighting Cameras Vs. The Competition

Chat

Press the chat bubble in the bottom-right corner to connect with us instantly.

(When agents available)

Phone

International Line: 

(+1) 805 392 3775

Local Number:

(+61) 1800 413 988

Service, Repair and Calibration 

 

Asia Pacific

Service Center Contact
Phone
Request Service, Repair, or Calibration
Email Us
Australia +61 (0) 3 9550 2800

Submit an RMA

Email Us

China +86 (0) 21-5169-7628

Submit an RMA

Email Us

India Delhi +91 11 47212002

Submit an RMA

Email Us

India Faridabad +91 (129) 431-5031/32

Submit an RMA

Email Us

Japan 81-3-6721-6648

Submit an RMA

Email Us

Singapore +65 8787 0884

Submit an RMA

Email Us

South Korea (02)565-2724

Submit an RMA

Email Us

 

Europe

Service Center Contact
Phone
Request Service, Repair, or Calibration
Email Us
Belgium  +32 (0)56 363 041

Submit an RMA

Email Us

Estonia +3726063976

Submit an RMA

Email Us

Germany +49 (0) 69 95 00 900

Submit an RMA

Email Us

Italy +390294753491

Submit an RMA

Email Us

Sweden  +46 (0) 8 753 26 54

Submit an RMA

Email Us

United Arab Emirates +971 4 802 4999

Submit an RMA

Email Us

United Kingdom +44 (0)1732 220 011

Submit an RMA

Email Us

 

Americas

Service Center Contact
Phone
Request Service, Repair, or Calibration
Email Us
United States 

Toll Free: (+1) 866 477 3687

Local: (+1) 603 324 7600

Submit an RMA

Email Us

Canada 800 613 0507 Submit an RMA

Email us

South & Central America 0800 878 2486

Submit an RMA

Email us

Export Restrictions