Discontinued

Extech MA130

Mini 200A AC Clamp Meter

The Extech MA130 Mini 200 A AC Clamp Meter has an easy to use, pocket-sized design with a backlit LCD display and a 16 mm (0.6 in) jaw size that fits conductors up to 300 MCM. It allows measurements in tight locations and has manual ranging current measurements with three ranges to choose from. Features data hold to freeze readings on display and max hold to record maximum current readings. Complete with two AAA batteries.

Specifications

General
AC Current 2.000A, 20.00A, 200.0A
AC Current Basic Accuracy ±(4% of reading + 30 digits)
AC Current Max Resolution 1mA, 10mA, 100mA
Jaw Size 0.6" (16mm), conductors up to 300MCM
Additional Details
Certifications CE, ETL
Dimensions 6.2 × 2.4 × 1.3" (158 × 60 × 33.5mm)
Power 2 × AAA (1.5V) batteries
Safety Category CATII - 600V, CATII - 300V
Warranty 2 years
Weight 6oz (170g)

Resources & Support

Datasheet

Extech MA130 Datasheet

User Manual

Extech MA130 User Manual

Certification

Extech MA130 Declaration of Conformity

Export Restrictions