Discontinued

Extech MA150

200A Mini AC Clamp Meter + NCV Detector

The Extech MA150 Mini Clamp Meter offers the convenience of a built in non contact AC voltage detector and bright white LED flashlight. It measures AC current up to 200 A with 0.1 A resolution while also measuring AC/DC voltage and resistance. The 1.8 cm (0.7 in) jaw fits around conductors up to 300 MCM. Its compact size allows getting into tight spaces. The MA150 features an auto power off function, data hold, and low battery indicator. Includes two AAA batteries and case.

Specifications

General
AC Current 200A
AC Current Basic Accuracy ±2.5%
AC Current Max Resolution 100mA
AC Voltage 600V
AC Voltage Max Resolution 0.1mV
DC Voltage 600V
DC Voltage Max Resolution 0.1mV
Jaw Size 0.7" (18mm)
Non-Contact Voltage (NCV) Detector Yes
Resistance 20MΩ
Resistance Max Resolution 0.1Ω
Additional Details
Certifications CE
Dimensions 7 × 2.5 × 1.3" (178 × 65 × 32mm)
Power 2 × AAA (1.5V) batteries
Safety Category CATII - 600V, CATIII - 300V
Warranty 2 years
Weight 6 oz (170g)

Resources & Support

Datasheet

Extech MA120 MA150 Datasheet

User Manual

Extech MA150 User Manual

Certification

Extech MA150 Declaration of Conformity

Export Restrictions