Discontinued

Extech MA410T

400A AC True RMS Clamp Meter + NCV

The Extech MA410T is a 400 A True RMS Clamp Meter capable of safely and efficiently measuring current without test leads. True RMS provides more accurate AC readings when measuring distorted waveforms. The integrated NCV detector enables users to quickly check for the presence of live wires before testing. Digital multimeter functions on the MA410T include AC/DC voltage (600 V), resistance (40 MΩ), capacitance (100 µF), frequency (10 kHz), temperature (-20°C to 760°C/-4°F to 1400°F), duty cycle, diode, and continuity. The MA410T also provides a 30 mm (1.2 in) jaw opening size for conductors up to 350 MCM. The 4000 count backlit display can show functions such as data hold, relative mode, and auto power off. Comes with test leads, general purpose Type K bead wire temperature probe, two AAA batteries, carrying case, and user manual.

Specifications

General
AC Current 40.00A, 400.0A
AC Current Basic Accuracy ±(2.5% of reading + 8 digits)
AC Current Max Resolution 0.01A
AC Voltage 4.000V, 40.00V, 400.0V, 600V
AC Voltage Basic Accuracy ±(1.8% of reading + 8 digits)
AC Voltage Max Resolution 0.001V
Capacitance 40.00nF, 400.0nF, 40.00µF, 100.0µF
Capacitance Max Resolution 0.01nF
Continuity Yes
DC Voltage 400.0mV, 4.000V, 40.00V, 400.0V, 600V
DC Voltage Basic Accuracy ±(0.8% of reading + 2 digits)
DC Voltage Max Resolution 0.1mV
Diode Test Yes
Duty Cycle 0.5 to 99.0%
Duty Cycle Basic Accuracy ±(1.2% of reading + 2 digits)
Duty Cycle Max Resolution 0.10%
Frequency 10Hz to 10kHz
Frequency Basic Accuracy ±(1.5% of reading + 2 digits)
Frequency Max Resolution 0.01Hz
Jaw Size 1.2" (30mm), conductors up to 350MCM
Non-Contact Voltage (NCV) Detector Yes
Resistance 400.0Ω, 4.000kΩ, 40.00kΩ, 400.0kΩ, 4.000MΩ, 40.00MΩ
Resistance Max Resolution 0.1Ω
Temperature (Type K) Max Resolution -4 to 1400 °F (-20 to 760 °C)
Temperature (Type N) ±(3% of reading + 9 °F/5 °C)
Temperature (Type N) Basic Accuracy 0.1°F/°C
True RMS Yes
Additional Details
Certifications CE
Dimensions 7.9 × 2.6 × 1.5" (200 × 66 × 37mm)
Display 4000-count segment LCD
Power 2 × AAA (1.5V) batteries
Safety Category CATII - 600V
Warranty 2 years
Weight 7.2oz (205g)

Resources & Support

Datasheet

Extech MA410T Datasheet

User Manual

Extech MA410T User Manual

Certification

Extech MA410T Declaration of Conformity

Export Restrictions