Extech MF100

AC/DC Magnetic Field Meter

The MF100 is an AC/DC Magnetic Field Meter. This magnetic field meter features automatic temperature compensation with Hall effect sensor. Product complete with uniaxial magnetic probe sensor and protective cover, 9V battery and hard carrying case.

Specifications

General
Electromagnetic Field (Gauss) AC: 1500.0G, 15,000G; DC: 3000.0G, 30,000G
Electromagnetic Field (Gauss) Basic Accuracy AC: ±(5% of reading + 20 digits); DC: ±(5% of reading + 10 digits)
Electromagnetic Field (Gauss) Max Resolution 0.1G, 1G
Electromagnetic Field (Tesla) AC: 150.00mT, 1500.0mT; DC: 300.00mT, 3000.0mT
Electromagnetic Field (Tesla) Basic Accuracy AC: ±(5% of reading + 20 digits); DC: ±(5% of reading + 10 digits)
Electromagnetic Field (Tesla) Max Resolution 0.01mT, 0.1mT
Frequency Bandwidth 50Hz/60Hz
Number of Axes Uniaxial
Additional Details
Certifications CE
Dimensions 7.8 × 2.7 × 1.2" (195 × 68 × 30mm)
Power 1 × 9V battery
Warranty 2 years
Weight 9.5oz (270g)

Resources & Support

Certification

Extech MF100 Declaration of Conformity

Datasheet

Extech MF100 Datasheet

User Manual

Extech MF100 User Manual GB

User Manual

Extech MF100 User Manual

Export Restrictions

Cart

Added to cart