Discontinued

Extech MG325

CAT IV Insulation Tester/True RMS MultiMeter

Product Variations

The Extech MG325 combines a 200GΩ/1000 V high range insulation tester with a full-featured true RMS multimeter in a single, compact instrument. CAT IV safety rating ensures the highest level of protection.

Specifications

General
AC Voltage 600V
AC Voltage Basic Accuracy ±(1.5% of reading + 5 digits)
AC Voltage Max Resolution 0.01V
Capacitance 500 µF
Capacitance Max Resolution 0.1nF
Continuity Yes
DC Voltage 600V
DC Voltage Basic Accuracy ±(2% of reading + 3 digits)
DC Voltage Max Resolution 0.01V
Frequency 1kHz
Frequency Basic Accuracy ±(0.1% of reading + 3 digits)
Frequency Max Resolution 0.1Hz
Insulation Resistance 50MΩ, 100MΩ, 200MΩ,500MΩ, 2000MΩ, 1GΩ, 10GΩ, 20GΩ, 50GΩ, 100GΩ, 200GΩ
Insulation Resistance Basic Accuracy ±(3% of reading + 3 digits)
Insulation Resistance Max Resolution 0.001MΩ
Insulation Test Voltage 50V, 100V, 250V, 500V, 1000V
Insulation Test Voltage Basic Accuracy 0 to 20%
Leakage Current 2000µA
Leakage Current Basic Accuracy ±(10% of reading + 3 digits)
Leakage Current Max Resolution 10µA
Low Resistance 100Ω
Low Resistance Basic Accuracy ±(1.5% of reading + 5 digits)
Low Resistance Max Resolution 0.01Ω
Resistance 10MΩ
Resistance Max Resolution 0.01kΩ
True RMS Yes
Additional Details
Certifications CE
Dimensions 8.9 × 4.1 × 2.3" (225 × 103 × 59mm)
Power 6 × AA (1.5V) batteries
Safety Category CATIV - 600V
Warranty 2 years
Weight 1.5lbs (0.7kg)

Resources & Support

Datasheet

Extech MG325 Datasheet

Certification

Extech MG325 Declaration of Conformity

User Manual

Extech MG325 User Manual

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.